Vinyl Mat Covered GWP-Type Medium-Volume Work Bench

Brand :
TRUSCO

Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Workbench with vinyl mat upholstery which reduces scratching.
[Features]
· The vinyl mat reduces scratching of the product.
· It has an anti-slip effect and reduces the impact.
[Applications]
· Ideal for assembling precision parts, etc.

Features

●Since the main part is a welded structure, strong and has excellent durability.
●Lower stave can change the mounting position depending on usage and options that you use.

Specification

●Mat Thickness: 2mm
●Adjuster Screw Size: M16 x 2.0

Materials

●Main Body: Steel 
●Vinyl Mat: PVC Series
●Top Board: Dap Decoration
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Vinyl Mat Covered GWP-Type Medium-Volume Work Bench | TRUSCO | MISUMI Thailand