(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Anti-Static Mat Upholstery, AE Type Light Weight Work Bench

Anti-Static Mat Upholstery, AE Type Light Weight Work Bench

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 16,224.80 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AE-0945D SALE
AE-0960D SALE
AE-1200D SALE
AE-1200D-W SALE
AE-1260D SALE
AE-1500D SALE
AE-1500D-W SALE
AE-1800D SALE
AE-1800D-W SALE
AE-1809D SALE
AE-1809D-W SALE
HAE-0945D SALE
HAE-0960D SALE
HAE-1200D SALE
HAE-1260D SALE
HAE-1500D SALE
HAE-1800D SALE
HAE-1809D SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Width (mm) Depth (mm) Details Type Color Trusco Code Material 2 Mass
(kg)
Capacity

฿ 16,224.80

฿ 14,315.14

WORKBENCHES 1 Piece(s) 40 Day(s) 742 900 450 For sitting work (Height 742 mm) Green 243-4911 Mat Front: Synthetic Rubber 18.5 1 unit

฿ 17,922.16

฿ 15,267.89

WORKBENCHES 1 Piece(s) 40 Day(s) 742 900 600 For sitting work (Height 742 mm) Green 243-4920 Mat Front: Synthetic Rubber 22.0 1 unit

฿ 23,868.85

฿ 20,145.31

WORKBENCHES 1 Piece(s) 40 Day(s) 742 1200 750 For sitting work (Height 742 mm) Green 243-4971 Mat: Natural Rubber 31.0 1 unit

฿ 23,115.73

฿ 20,145.36

WORKBENCHES 1 Piece(s) 40 Day(s) 742 1200 750 For sitting work (Height 742 mm) White 454-2789 Mat Front: Synthetic Rubber 31.0 1 unit

฿ 22,520.91

฿ 20,491.78

WORKBENCHES 1 Piece(s) 40 Day(s) 742 1200 600 For sitting work (Height 742 mm) Green 243-4946 Mat: Natural Rubber 26.5 1 unit

฿ 28,534.44

฿ 24,194.35

WORKBENCHES 1 Piece(s) 40 Day(s) 742 1500 750 For sitting work (Height 742 mm) Green 243-4989 Mat: Natural Rubber 36.0 1 unit

฿ 27,660.29

฿ 24,191.69

WORKBENCHES 1 Piece(s) 40 Day(s) 742 1500 750 For sitting work (Height 742 mm) White 454-2924 Mat Front: Synthetic Rubber 36.0 1 unit

฿ 32,481.56

฿ 27,109.11

WORKBENCHES 1 Piece(s) 40 Day(s) 742 1800 750 For sitting work (Height 742 mm) Green 243-4997 Mat: Natural Rubber 41.5 1 unit

฿ 31,502.27

฿ 27,107.70

WORKBENCHES 1 Piece(s) 40 Day(s) 742 1800 750 For sitting work (Height 742 mm) White 454-3041 Mat Front: Synthetic Rubber 41.5 1 unit

฿ 34,022.65

฿ 29,728.99

WORKBENCHES 1 Piece(s) 40 Day(s) 742 1800 900 For sitting work (Height 742 mm) Green 243-5021 Mat: Natural Rubber 46.5 1 unit

฿ 32,908.43

฿ 29,729.48

WORKBENCHES 1 Piece(s) 40 Day(s) 742 1800 900 For sitting work (Height 742 mm) White 454-3122 Mat Front: Synthetic Rubber 46.5 1 unit

฿ 18,897.14

฿ 16,975.30

WORKBENCHES 1 Piece(s) 40 Day(s) 902 900 450 For standing work (Height: 902 mm) Green 466-9142 Mat: Natural Rubber 19.5 1 unit

฿ 20,907.07

฿ 18,619.84

WORKBENCHES 1 Piece(s) 40 Day(s) 902 900 600 For standing work (Height: 902 mm) Green 466-9185 Mat: Natural Rubber 23.0 1 unit

฿ 27,271.60

฿ 23,808.11

WORKBENCHES 1 Piece(s) 40 Day(s) 902 1200 750 For standing work (Height: 902 mm) Green 466-9304 Mat: Natural Rubber 32.5 1 unit

฿ 25,238.00

฿ 23,218.96

WORKBENCHES 1 Piece(s) 40 Day(s) 902 1200 600 For standing work (Height: 902 mm) Green 466-9436 Mat: Natural Rubber 28.0 1 unit

฿ 32,711.89

฿ 27,919.60

WORKBENCHES 1 Piece(s) 40 Day(s) 902 1500 750 For standing work (Height: 902 mm) Green 466-9479 Mat: Natural Rubber 37.0 1 unit

฿ 37,368.25

฿ 31,994.70

WORKBENCHES 1 Piece(s) 40 Day(s) 902 1800 750 For standing work (Height: 902 mm) Green 466-9631 Mat: Natural Rubber 42.5 1 unit

฿ 37,792.53

฿ 33,616.46

WORKBENCHES 1 Piece(s) 40 Day(s) 902 1800 900 For standing work (Height: 902 mm) Green 466-9720 Mat: Natural Rubber 47.5 1 unit

Basic Specifications

  • Product Type
    Mat covered work bench
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Adjuster Screw Size
    M16×2.0
  • Surface resistance value(Ω)
    2×106
  • Material
    Main Body: Steel
  • Material 3
    Mat Back: Natural Rubber
  • Top Plate Material
    Polyester decoration
  • Specifications
    Ground Wire Length: 3 m
  • Assembly guide
    40 Minutes per 2 Persons
  • Capacity
    1 unit

Product Description

Light workbench with rubber mat upholstered top plate to suppress static electricity build-up.
[Features]
· A top plate with anti-static rubber mat that suppresses static electricity.
· Uses a mat made with rubber material with abundant oil resistance and solvent resistance.
· This antistatic mat for workbenches is available in various dimensions by custom order.
· Ele-Leak mat resistance is about 2 x 10^6 Ω (Electrode area of 28.26 m2).
· Colorful with a color tone that makes the whole room bright with a matte standard color (light green) and also black and moss green colors available for manufacturing.
· Leg is green, adjuster is M16 x P2.0.
[Applications]
· Ideal for work which is sensitive to static electricity.

Part Number
AE-0945D SALE
AE-0960D SALE
AE-1200D SALE
AE-1200D-W SALE
AE-1260D SALE
AE-1500D SALE
AE-1500D-W SALE
AE-1800D SALE
AE-1800D-W SALE
AE-1809D SALE
AE-1809D-W SALE
HAE-0945D SALE
HAE-0960D SALE
HAE-1200D SALE
HAE-1260D SALE
HAE-1500D SALE
HAE-1800D SALE
HAE-1809D SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Width (mm) Depth (mm) Details Type Color Trusco Code Material 2 Mass
(kg)
Capacity

฿ 16,224.80

฿ 14,315.14

WORKBENCHES 1 Piece(s) 40 Day(s) 742 900 450 For sitting work (Height 742 mm) Green 243-4911 Mat Front: Synthetic Rubber 18.5 1 unit

฿ 17,922.16

฿ 15,267.89

WORKBENCHES 1 Piece(s) 40 Day(s) 742 900 600 For sitting work (Height 742 mm) Green 243-4920 Mat Front: Synthetic Rubber 22.0 1 unit

฿ 23,868.85

฿ 20,145.31

WORKBENCHES 1 Piece(s) 40 Day(s) 742 1200 750 For sitting work (Height 742 mm) Green 243-4971 Mat: Natural Rubber 31.0 1 unit

฿ 23,115.73

฿ 20,145.36

WORKBENCHES 1 Piece(s) 40 Day(s) 742 1200 750 For sitting work (Height 742 mm) White 454-2789 Mat Front: Synthetic Rubber 31.0 1 unit

฿ 22,520.91

฿ 20,491.78

WORKBENCHES 1 Piece(s) 40 Day(s) 742 1200 600 For sitting work (Height 742 mm) Green 243-4946 Mat: Natural Rubber 26.5 1 unit

฿ 28,534.44

฿ 24,194.35

WORKBENCHES 1 Piece(s) 40 Day(s) 742 1500 750 For sitting work (Height 742 mm) Green 243-4989 Mat: Natural Rubber 36.0 1 unit

฿ 27,660.29

฿ 24,191.69

WORKBENCHES 1 Piece(s) 40 Day(s) 742 1500 750 For sitting work (Height 742 mm) White 454-2924 Mat Front: Synthetic Rubber 36.0 1 unit

฿ 32,481.56

฿ 27,109.11

WORKBENCHES 1 Piece(s) 40 Day(s) 742 1800 750 For sitting work (Height 742 mm) Green 243-4997 Mat: Natural Rubber 41.5 1 unit

฿ 31,502.27

฿ 27,107.70

WORKBENCHES 1 Piece(s) 40 Day(s) 742 1800 750 For sitting work (Height 742 mm) White 454-3041 Mat Front: Synthetic Rubber 41.5 1 unit

฿ 34,022.65

฿ 29,728.99

WORKBENCHES 1 Piece(s) 40 Day(s) 742 1800 900 For sitting work (Height 742 mm) Green 243-5021 Mat: Natural Rubber 46.5 1 unit

฿ 32,908.43

฿ 29,729.48

WORKBENCHES 1 Piece(s) 40 Day(s) 742 1800 900 For sitting work (Height 742 mm) White 454-3122 Mat Front: Synthetic Rubber 46.5 1 unit

฿ 18,897.14

฿ 16,975.30

WORKBENCHES 1 Piece(s) 40 Day(s) 902 900 450 For standing work (Height: 902 mm) Green 466-9142 Mat: Natural Rubber 19.5 1 unit

฿ 20,907.07

฿ 18,619.84

WORKBENCHES 1 Piece(s) 40 Day(s) 902 900 600 For standing work (Height: 902 mm) Green 466-9185 Mat: Natural Rubber 23.0 1 unit

฿ 27,271.60

฿ 23,808.11

WORKBENCHES 1 Piece(s) 40 Day(s) 902 1200 750 For standing work (Height: 902 mm) Green 466-9304 Mat: Natural Rubber 32.5 1 unit

฿ 25,238.00

฿ 23,218.96

WORKBENCHES 1 Piece(s) 40 Day(s) 902 1200 600 For standing work (Height: 902 mm) Green 466-9436 Mat: Natural Rubber 28.0 1 unit

฿ 32,711.89

฿ 27,919.60

WORKBENCHES 1 Piece(s) 40 Day(s) 902 1500 750 For standing work (Height: 902 mm) Green 466-9479 Mat: Natural Rubber 37.0 1 unit

฿ 37,368.25

฿ 31,994.70

WORKBENCHES 1 Piece(s) 40 Day(s) 902 1800 750 For standing work (Height: 902 mm) Green 466-9631 Mat: Natural Rubber 42.5 1 unit

฿ 37,792.53

฿ 33,616.46

WORKBENCHES 1 Piece(s) 40 Day(s) 902 1800 900 For standing work (Height: 902 mm) Green 466-9720 Mat: Natural Rubber 47.5 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1