(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rubber Mat for Work Benches

Rubber Mat for Work Benches

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 4,611.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GL5D-1200
GL5D-1500
GL5D-1700
GL5D-1800
GL5D-900
GM5D-1200
GM5D-1500
GM5D-1800
GM5D-900
GM5L-1200
GM5L-1500
GM5L-1700
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Mass
(kg)
Capacity

฿ 6,389.00

MATS 1 Piece(s) 40 Day(s) 1200 900 7.1 1 pc.

฿ 8,134.00

MATS 1 Piece(s) 40 Day(s) 1500 900 8.8 1 pc.

฿ 9,170.00

MATS 1 Piece(s) 40 Day(s) 1700 900 10.0 1 pc.

฿ 9,129.00

MATS 1 Piece(s) 40 Day(s) 1800 900 10.6 1 pc.

฿ 5,232.00

MATS 1 Piece(s) 40 Day(s) 900 900 5.3 1 pc.

฿ 5,431.00

MATS 1 Piece(s) 40 Day(s) 1200 750 5.9 1 pc.

฿ 6,743.00

MATS 1 Piece(s) 40 Day(s) 1500 750 7.4 1 pc.

฿ 7,779.00

MATS 1 Piece(s) 40 Day(s) 1800 750 8.8 1 pc.

฿ 4,611.00

MATS 1 Piece(s) 40 Day(s) 900 750 4.4 1 pc.

฿ 5,195.00

MATS 1 Piece(s) 40 Day(s) 1200 700 6.3 1 pc.

฿ 6,545.00

MATS 1 Piece(s) 40 Day(s) 1500 700 6.9 1 pc.

฿ 7,415.00

MATS 1 Piece(s) 40 Day(s) 1700 700 7.8 1 pc.

Basic Specifications

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Material
    Natural Rubber
  • Specifications
    Rubber Hardness: 60°
  • Thickness(mm)
    5
  • Capacity
    1 pc.

Product Description

Cushioning rubber mat for workbenches.
[Features]
· Suitable for protecting instruments and precision tools as the material is cushioning and non-slip.
[Applications]
· For workbenches or shelf mat.
· Material: Natural rubber.

Part Number
GL5D-1200
GL5D-1500
GL5D-1700
GL5D-1800
GL5D-900
GM5D-1200
GM5D-1500
GM5D-1800
GM5D-900
GM5L-1200
GM5L-1500
GM5L-1700
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Mass
(kg)
Capacity

฿ 6,389.00

MATS 1 Piece(s) 40 Day(s) 1200 900 7.1 1 pc.

฿ 8,134.00

MATS 1 Piece(s) 40 Day(s) 1500 900 8.8 1 pc.

฿ 9,170.00

MATS 1 Piece(s) 40 Day(s) 1700 900 10.0 1 pc.

฿ 9,129.00

MATS 1 Piece(s) 40 Day(s) 1800 900 10.6 1 pc.

฿ 5,232.00

MATS 1 Piece(s) 40 Day(s) 900 900 5.3 1 pc.

฿ 5,431.00

MATS 1 Piece(s) 40 Day(s) 1200 750 5.9 1 pc.

฿ 6,743.00

MATS 1 Piece(s) 40 Day(s) 1500 750 7.4 1 pc.

฿ 7,779.00

MATS 1 Piece(s) 40 Day(s) 1800 750 8.8 1 pc.

฿ 4,611.00

MATS 1 Piece(s) 40 Day(s) 900 750 4.4 1 pc.

฿ 5,195.00

MATS 1 Piece(s) 40 Day(s) 1200 700 6.3 1 pc.

฿ 6,545.00

MATS 1 Piece(s) 40 Day(s) 1500 700 6.9 1 pc.

฿ 7,415.00

MATS 1 Piece(s) 40 Day(s) 1700 700 7.8 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1