(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Suction Needle Punch Mat for Work Benches

Suction Needle Punch Mat for Work Benches

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 846.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KPM-0960
KPM-0975
KPM-0990
KPM-1275
KPM-1290
KPM-1575
KPM-1590
KPM-1860
KPM-1875
KPM-1890
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Trusco Code Mass
(g)
Capacity

฿ 846.00

MATS 1 Piece(s) Same day 900 600 408-6899 270 1 pc.

฿ 1,075.00

MATS 1 Piece(s) 1 Day(s) 900 750 408-6902 340 1 pc.

฿ 1,173.00

MATS 1 Piece(s) 1 Day(s) 900 900 408-6911 410 1 pc.

฿ 1,206.00

MATS 1 Piece(s) 1 Day(s) 1200 750 408-6929 450 1 pc.

฿ 1,303.00

MATS 1 Piece(s) 1 Day(s) 1200 900 408-6937 550 1 pc.

฿ 1,399.00

MATS 1 Piece(s) 12 Day(s) 1500 750 408-6945 570 1 pc.

฿ 1,563.00

MATS 1 Piece(s) 1 Day(s) 1500 900 408-6953 680 1 pc.

฿ 1,399.00

MATS 1 Piece(s) 1 Day(s) 1800 600 408-6961 550 1 pc.

฿ 1,563.00

MATS 1 Piece(s) 1 Day(s) 1800 750 408-6970 680 1 pc.

฿ 1,889.00

MATS 1 Piece(s) 1 Day(s) 1800 900 408-6988 820 1 pc.

Basic Specifications

  • Product Type
    Work bench attachment
  • Main body: option
    Option
  • Material
    Front surface: 100% polyester
  • Material 2
    Back surface: acrylic resin
  • Thickness(mm)
    3
  • Capacity
    1 pc.

Product Description

[Features]
· Protects the top board from scratches as the back side of the mat is adsorbed and does not move.
· Adsorption can be restored by washing.
[Applications]
· For protective mats on workbenches, shelves, etc.

Part Number
KPM-0960
KPM-0975
KPM-0990
KPM-1275
KPM-1290
KPM-1575
KPM-1590
KPM-1860
KPM-1875
KPM-1890
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Trusco Code Mass
(g)
Capacity

฿ 846.00

MATS 1 Piece(s) Same day 900 600 408-6899 270 1 pc.

฿ 1,075.00

MATS 1 Piece(s) 1 Day(s) 900 750 408-6902 340 1 pc.

฿ 1,173.00

MATS 1 Piece(s) 1 Day(s) 900 900 408-6911 410 1 pc.

฿ 1,206.00

MATS 1 Piece(s) 1 Day(s) 1200 750 408-6929 450 1 pc.

฿ 1,303.00

MATS 1 Piece(s) 1 Day(s) 1200 900 408-6937 550 1 pc.

฿ 1,399.00

MATS 1 Piece(s) 12 Day(s) 1500 750 408-6945 570 1 pc.

฿ 1,563.00

MATS 1 Piece(s) 1 Day(s) 1500 900 408-6953 680 1 pc.

฿ 1,399.00

MATS 1 Piece(s) 1 Day(s) 1800 600 408-6961 550 1 pc.

฿ 1,563.00

MATS 1 Piece(s) 1 Day(s) 1800 750 408-6970 680 1 pc.

฿ 1,889.00

MATS 1 Piece(s) 1 Day(s) 1800 900 408-6988 820 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since the back of the mat attracts, does not move and protect the top board from scratches.
●Adsorption is restored by washing.

Usage

●Protective mats such as workbenches and shelves.

Specification

●Thickness(mm):3

Materials

●Surface: 100% Polyester
●Back Side: Acrylic Resin

Warning

●Please warning that dirt, wax, moisture adhere to the back adsorption part makes the mat very slippery.
●Please peel off the film on the back before use.
●If leave it laying for a long time, may be difficult to peel off from the use side. If use it for 2