Medium-Duty Workbench (Basic Type), Uniform Load, 800 kg

Brand :
TRUSCO

Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Standard type medium-sized workbench.
[Features]
· All options can be installed. (Sold Separately)
· Since hex socket head bolts are used, it is easy to tighten the bolts, allowing easy assembly with a single hex wrench.
· Depending on the usage condition or option to be used, the mounting position of the lower bar can be changed.
· A DAP resin top board is used for its warm appearance and offers outstanding oil resistance and chemical resistance.
· The surface is smooth, hard and resistant to warping and cracking.
[Applications]
· For work inside manufacturing plants, etc.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Medium-Duty Workbench (Basic Type), Uniform Load, 800 kg | TRUSCO | MISUMI Thailand