(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Lightweight Adjustable Height Work Bench with Casters Average Load (kg) 100

Lightweight Adjustable Height Work Bench with Casters Average Load (kg) 100

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 34,572.07 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AWMP-1875C100 SALE
AWMP-1890C100 SALE
AWMR-1875C100 SALE
AWMR-1890C100 SALE
AWMS-1875C100 SALE
AWMS-1890C100 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Depth (mm) Details Type Trusco Code Mass
(kg)
Capacity

฿ 34,572.07

฿ 27,453.68

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 750 DAP Decorative Top Plate 303-1845 58.0 1 unit

฿ 36,495.24

฿ 28,962.62

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 900 DAP Decorative Top Plate 303-1853 62.0 1 unit

฿ 35,978.42

฿ 28,527.29

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 750 Linoleum Upholstered Top Plate 303-1870 60.5 1 unit

฿ 38,118.10

฿ 30,216.22

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 900 Linoleum Upholstered Top Plate 303-1888 64.5 1 unit

฿ 36,299.69

฿ 28,789.28

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 750 Steel Top Plate 303-1900 60.5 1 unit

฿ 38,365.08

฿ 30,427.34

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 900 Steel Top Plate 303-1918 67.0 1 unit

Basic Specifications

  • Product Type
    Adjustable height work bench
  • Height (mm)
    808~1018
  • Width (mm)
    1800
  • Uniform Load(kg)
    100
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Color
    Dark gray
  • Material
    Main Body: Steel
  • Material 2
    Caster Bracket: Stainless Steel
  • Material 3
    Wheel: Rubber
  • Specifications
    Lift method: screw adjustment method
  • Specification 2
    Vertical pitch: 35 mm
  • Specification 3
    100 mm Swivel Wheels 2 Pieces / 100 mm Swivel Wheels (with Stopper) 2 Pieces
  • Specification 4
    Caster Mounting Screw Size :M16×2.0
  • Capacity
    1 unit

Product Description

[Features]
· Because the height can be adjusted between 808 and 1,018 mm at a pitch of 35 mm, it can be used for work done sitting or standing according to the content of the job.
· A DAP resin top board is used for its warm appearance and offers outstanding oil resistance and chemical resistance. Furthermore, the surface is smooth, hard, and unlikely to distort or break.

Part Number
AWMP-1875C100 SALE
AWMP-1890C100 SALE
AWMR-1875C100 SALE
AWMR-1890C100 SALE
AWMS-1875C100 SALE
AWMS-1890C100 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Depth (mm) Details Type Trusco Code Mass
(kg)
Capacity

฿ 34,572.07

฿ 27,453.68

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 750 DAP Decorative Top Plate 303-1845 58.0 1 unit

฿ 36,495.24

฿ 28,962.62

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 900 DAP Decorative Top Plate 303-1853 62.0 1 unit

฿ 35,978.42

฿ 28,527.29

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 750 Linoleum Upholstered Top Plate 303-1870 60.5 1 unit

฿ 38,118.10

฿ 30,216.22

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 900 Linoleum Upholstered Top Plate 303-1888 64.5 1 unit

฿ 36,299.69

฿ 28,789.28

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 750 Steel Top Plate 303-1900 60.5 1 unit

฿ 38,365.08

฿ 30,427.34

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 40 Day(s) 900 Steel Top Plate 303-1918 67.0 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1