(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) | Depth (mm) | Details Type | Color | Trusco Code | Material | Specifications | Mass (kg) |
Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,307.10 |
LIGHT-DUTY WORKBENCHES | 1 Piece(s) | 35 Day(s) | 900 | 600 | - | Green | 770-1381 | - | Lower Shelf: AELT Type 2 sheets | - | 1 unit | ||
฿ 13,307.10 |
LIGHT-DUTY WORKBENCHES | 1 Piece(s) | 35 Day(s) | 900 | 600 | - | Dark gray | 770-1390 | - | Lower Shelf: AELT Type 2 sheets | - | 1 unit | ||
฿ 13,232.39 |
LIGHT-DUTY WORKBENCHES | 1 Piece(s) | 40 Day(s) | 900 | 600 | Polyester decorative top board | White | - | Main Body: Steel | Lower Shelf: AELT Type W 2 sheets | 23.0 | 1 unit | ||
฿ 19,685.72 ฿ 15,738.73 |
LIGHT-DUTY WORKBENCHES | 1 Piece(s) | 35 Day(s) | 1800 | 750 | - | Green | 770-1551 | - | Lower Shelf: AELT Type 2 sheets | - | 1 unit | ||
฿ 19,685.72 ฿ 15,738.73 |
LIGHT-DUTY WORKBENCHES | 1 Piece(s) | 35 Day(s) | 1800 | 750 | - | Dark gray | 770-1560 | - | Lower Shelf: AELT Type 2 sheets | - | 1 unit | ||
฿ 19,401.31 ฿ 15,738.34 |
LIGHT-DUTY WORKBENCHES | 1 Piece(s) | 40 Day(s) | 1800 | 750 | Polyester decorative top board | White | - | Main Body: Steel | Lower Shelf: AELT Type W 2 sheets | 42.4 | 1 unit | ||
฿ 21,723.18 ฿ 17,424.16 |
LIGHT-DUTY WORKBENCHES | 1 Piece(s) | 35 Day(s) | 1800 | 900 | - | Green | 770-1713 | - | Lower Shelf: AELT Type 2 sheets | - | 1 unit | ||
฿ 21,723.18 ฿ 17,424.16 |
LIGHT-DUTY WORKBENCHES | 1 Piece(s) | 35 Day(s) | 1800 | 900 | - | Dark gray | 770-1721 | - | Lower Shelf: AELT Type 2 sheets | - | 1 unit | ||
฿ 21,409.13 ฿ 17,424.89 |
LIGHT-DUTY WORKBENCHES | 1 Piece(s) | 40 Day(s) | 1800 | 900 | Polyester decorative top board | White | - | Main Body: Steel | Lower Shelf: AELT Type W 2 sheets | 46.9 | 1 unit | ||
฿ 14,878.10 ฿ 11,959.02 |
LIGHT-DUTY WORKBENCHES | 1 Piece(s) | 40 Day(s) | 900 | 600 | Linoleum Upholstered Top Plate | White | - | Main Body: Steel | Lower Shelf: AELT Type W 2 sheets | 23.5 | 1 unit | ||
฿ 22,095.24 ฿ 17,992.15 |
LIGHT-DUTY WORKBENCHES | 1 Piece(s) | 35 Day(s) | 1800 | 750 | - | Green | 770-2639 | - | Lower Shelf: AELT Type 2 sheets | - | 1 unit | ||
฿ 22,095.24 ฿ 17,992.15 |
LIGHT-DUTY WORKBENCHES | 1 Piece(s) | 35 Day(s) | 1800 | 750 | - | Dark gray | 770-2647 | - | Lower Shelf: AELT Type 2 sheets | - | 1 unit | ||
฿ 22,095.24 ฿ 17,992.15 |
LIGHT-DUTY WORKBENCHES | 1 Piece(s) | 40 Day(s) | 1800 | 750 | Linoleum Upholstered Top Plate | White | - | Main Body: Steel | Lower Shelf: AELT Type W 2 sheets | 43.4 | 1 unit | ||
฿ 23,549.21 ฿ 18,719.27 |
LIGHT-DUTY WORKBENCHES | 1 Piece(s) | 35 Day(s) | 1800 | 900 | - | Green | 770-2787 | - | Lower Shelf: AELT Type 2 sheets | - | 1 unit | ||
฿ 23,549.21 ฿ 18,719.27 |
LIGHT-DUTY WORKBENCHES | 1 Piece(s) | 35 Day(s) | 1800 | 900 | - | Dark gray | 770-2795 | - | Lower Shelf: AELT Type 2 sheets | - | 1 unit | ||
฿ 23,549.21 ฿ 18,719.27 |
LIGHT-DUTY WORKBENCHES | 1 Piece(s) | 40 Day(s) | 1800 | 900 | Linoleum Upholstered Top Plate | White | - | Main Body: Steel | Lower Shelf: AELT Type W 2 sheets | 47.9 | 1 unit | ||
฿ 13,220.32 |
LIGHT-DUTY WORKBENCHES | 1 Piece(s) | 35 Day(s) | 900 | 600 | - | White | 770-3091 | - | Lower Shelf: AELT Type 2 sheets | - | 1 unit | ||
฿ 19,685.72 ฿ 15,738.73 |
LIGHT-DUTY WORKBENCHES | 1 Piece(s) | 35 Day(s) | 1800 | 750 | - | Green | 770-3201 | - | Lower Shelf: AELT Type 2 sheets | - | 1 unit | ||
฿ 19,685.72 ฿ 15,738.73 |
LIGHT-DUTY WORKBENCHES | 1 Piece(s) | 35 Day(s) | 1800 | 750 | - | Dark gray | 770-3210 | - | Lower Shelf: AELT Type 2 sheets | - | 1 unit | ||
฿ 19,685.72 ฿ 15,738.73 |
LIGHT-DUTY WORKBENCHES | 1 Piece(s) | 35 Day(s) | 1800 | 750 | - | White | 770-3228 | - | Lower Shelf: AELT Type 2 sheets | - | 1 unit | ||
฿ 21,688.26 ฿ 17,424.35 |
LIGHT-DUTY WORKBENCHES | 1 Piece(s) | 35 Day(s) | 1800 | 900 | - | Green | 770-3333 | - | Lower Shelf: AELT Type 2 sheets | - | 1 unit | ||
฿ 21,688.26 ฿ 17,424.35 |
LIGHT-DUTY WORKBENCHES | 1 Piece(s) | 35 Day(s) | 1800 | 900 | - | Dark gray | 770-3341 | - | Lower Shelf: AELT Type 2 sheets | - | 1 unit | ||
฿ 21,688.26 ฿ 17,424.35 |
LIGHT-DUTY WORKBENCHES | 1 Piece(s) | 35 Day(s) | 1800 | 900 | - | White | 770-3350 | - | Lower Shelf: AELT Type 2 sheets | - | 1 unit |
[Features]
· Comes with two lower shelves for a wide storage space.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) | Depth (mm) | Details Type | Color | Trusco Code | Material | Specifications | Mass (kg) |
Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,307.10 |
LIGHT-DUTY WORKBENCHES | 1 Piece(s) | 35 Day(s) | 900 | 600 | - | Green | 770-1381 | - | Lower Shelf: AELT Type 2 sheets | - | 1 unit | ||
฿ 13,307.10 |
LIGHT-DUTY WORKBENCHES | 1 Piece(s) | 35 Day(s) | 900 | 600 | - | Dark gray | 770-1390 | - | Lower Shelf: AELT Type 2 sheets | - | 1 unit | ||
฿ 13,232.39 |
LIGHT-DUTY WORKBENCHES | 1 Piece(s) | 40 Day(s) | 900 | 600 | Polyester decorative top board | White | - | Main Body: Steel | Lower Shelf: AELT Type W 2 sheets | 23.0 | 1 unit | ||
฿ 19,685.72 ฿ 15,738.73 |
LIGHT-DUTY WORKBENCHES | 1 Piece(s) | 35 Day(s) | 1800 | 750 | - | Green | 770-1551 | - | Lower Shelf: AELT Type 2 sheets | - | 1 unit | ||
฿ 19,685.72 ฿ 15,738.73 |
LIGHT-DUTY WORKBENCHES | 1 Piece(s) | 35 Day(s) | 1800 | 750 | - | Dark gray | 770-1560 | - | Lower Shelf: AELT Type 2 sheets | - | 1 unit | ||
฿ 19,401.31 ฿ 15,738.34 |
LIGHT-DUTY WORKBENCHES | 1 Piece(s) | 40 Day(s) | 1800 | 750 | Polyester decorative top board | White | - | Main Body: Steel | Lower Shelf: AELT Type W 2 sheets | 42.4 | 1 unit | ||
฿ 21,723.18 ฿ 17,424.16 |
LIGHT-DUTY WORKBENCHES | 1 Piece(s) | 35 Day(s) | 1800 | 900 | - | Green | 770-1713 | - | Lower Shelf: AELT Type 2 sheets | - | 1 unit | ||
฿ 21,723.18 ฿ 17,424.16 |
LIGHT-DUTY WORKBENCHES | 1 Piece(s) | 35 Day(s) | 1800 | 900 | - | Dark gray | 770-1721 | - | Lower Shelf: AELT Type 2 sheets | - | 1 unit | ||
฿ 21,409.13 ฿ 17,424.89 |
LIGHT-DUTY WORKBENCHES | 1 Piece(s) | 40 Day(s) | 1800 | 900 | Polyester decorative top board | White | - | Main Body: Steel | Lower Shelf: AELT Type W 2 sheets | 46.9 | 1 unit | ||
฿ 14,878.10 ฿ 11,959.02 |
LIGHT-DUTY WORKBENCHES | 1 Piece(s) | 40 Day(s) | 900 | 600 | Linoleum Upholstered Top Plate | White | - | Main Body: Steel | Lower Shelf: AELT Type W 2 sheets | 23.5 | 1 unit | ||
฿ 22,095.24 ฿ 17,992.15 |
LIGHT-DUTY WORKBENCHES | 1 Piece(s) | 35 Day(s) | 1800 | 750 | - | Green | 770-2639 | - | Lower Shelf: AELT Type 2 sheets | - | 1 unit | ||
฿ 22,095.24 ฿ 17,992.15 |
LIGHT-DUTY WORKBENCHES | 1 Piece(s) | 35 Day(s) | 1800 | 750 | - | Dark gray | 770-2647 | - | Lower Shelf: AELT Type 2 sheets | - | 1 unit | ||
฿ 22,095.24 ฿ 17,992.15 |
LIGHT-DUTY WORKBENCHES | 1 Piece(s) | 40 Day(s) | 1800 | 750 | Linoleum Upholstered Top Plate | White | - | Main Body: Steel | Lower Shelf: AELT Type W 2 sheets | 43.4 | 1 unit | ||
฿ 23,549.21 ฿ 18,719.27 |
LIGHT-DUTY WORKBENCHES | 1 Piece(s) | 35 Day(s) | 1800 | 900 | - | Green | 770-2787 | - | Lower Shelf: AELT Type 2 sheets | - | 1 unit | ||
฿ 23,549.21 ฿ 18,719.27 |
LIGHT-DUTY WORKBENCHES | 1 Piece(s) | 35 Day(s) | 1800 | 900 | - | Dark gray | 770-2795 | - | Lower Shelf: AELT Type 2 sheets | - | 1 unit | ||
฿ 23,549.21 ฿ 18,719.27 |
LIGHT-DUTY WORKBENCHES | 1 Piece(s) | 40 Day(s) | 1800 | 900 | Linoleum Upholstered Top Plate | White | - | Main Body: Steel | Lower Shelf: AELT Type W 2 sheets | 47.9 | 1 unit | ||
฿ 13,220.32 |
LIGHT-DUTY WORKBENCHES | 1 Piece(s) | 35 Day(s) | 900 | 600 | - | White | 770-3091 | - | Lower Shelf: AELT Type 2 sheets | - | 1 unit | ||
฿ 19,685.72 ฿ 15,738.73 |
LIGHT-DUTY WORKBENCHES | 1 Piece(s) | 35 Day(s) | 1800 | 750 | - | Green | 770-3201 | - | Lower Shelf: AELT Type 2 sheets | - | 1 unit | ||
฿ 19,685.72 ฿ 15,738.73 |
LIGHT-DUTY WORKBENCHES | 1 Piece(s) | 35 Day(s) | 1800 | 750 | - | Dark gray | 770-3210 | - | Lower Shelf: AELT Type 2 sheets | - | 1 unit | ||
฿ 19,685.72 ฿ 15,738.73 |
LIGHT-DUTY WORKBENCHES | 1 Piece(s) | 35 Day(s) | 1800 | 750 | - | White | 770-3228 | - | Lower Shelf: AELT Type 2 sheets | - | 1 unit | ||
฿ 21,688.26 ฿ 17,424.35 |
LIGHT-DUTY WORKBENCHES | 1 Piece(s) | 35 Day(s) | 1800 | 900 | - | Green | 770-3333 | - | Lower Shelf: AELT Type 2 sheets | - | 1 unit | ||
฿ 21,688.26 ฿ 17,424.35 |
LIGHT-DUTY WORKBENCHES | 1 Piece(s) | 35 Day(s) | 1800 | 900 | - | Dark gray | 770-3341 | - | Lower Shelf: AELT Type 2 sheets | - | 1 unit | ||
฿ 21,688.26 ฿ 17,424.35 |
LIGHT-DUTY WORKBENCHES | 1 Piece(s) | 35 Day(s) | 1800 | 900 | - | White | 770-3350 | - | Lower Shelf: AELT Type 2 sheets | - | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?