(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Light Work Bench with 2 Drawers Average Load (kg) 300

Light Work Bench with 2 Drawers Average Load (kg) 300

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 17,573.97 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AE-0960F2 SALE
AE-0960F2W SALE
AE-0960F2YG SALE
AE-1800F2 SALE
AE-1800F2W SALE
AE-1800F2YG SALE
AE-1809F2 SALE
AE-1809F2W SALE
AE-1809F2YG SALE
RAE-0960F2 SALE
RAE-0960F2W SALE
RAE-0960F2YG SALE
RAE-1800F2 SALE
RAE-1800F2W SALE
RAE-1800F2YG SALE
RAE-1809F2 SALE
RAE-1809F2W SALE
RAE-1809F2YG SALE
SAE-0960F2 SALE
SAE-1800F2 SALE
SAE-1800F2W SALE
SAE-1809F2 SALE
SAE-1809F2W SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Details Type Color JAN Code Trusco Code Adjuster Screw Size Material Specifications Mass
(kg)
Capacity

฿ 17,676.77

฿ 14,344.70

LIGHT-DUTY WORKBENCHES 1 Piece(s) 35 Day(s) 900 600 - Green 4989999646573 278-4459 M16x2mm (Adjustable Range 25 mm) - 1 Row 2 Levels F-2 With Key - 1 unit

฿ 17,573.97

฿ 14,343.87

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 Polyester decorative top board White - - M16×2.0 Main Body: Steel Drawer: F-2, with lock 36.5 1 unit

฿ 17,573.97

฿ 14,343.87

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 Polyester decorative top board Young Green - - M16×2.0 Main Body: Steel Drawer: F-2, with lock 36.5 1 unit

฿ 22,217.15

฿ 18,066.99

LIGHT-DUTY WORKBENCHES 1 Piece(s) 35 Day(s) 1800 750 - Green 4989999632804 509-9960 M16x2mm (Adjustable Range 25 mm) - 1 Row 2 Levels F-2 With Key - 1 unit

฿ 21,854.98

฿ 18,067.51

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 Polyester decorative top board White - - M16×2.0 Main Body: Steel Drawer: F-2, with lock 54.0 1 unit

฿ 21,854.98

฿ 18,067.51

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 Polyester decorative top board Young Green - - M16×2.0 Main Body: Steel Drawer: F-2, with lock 54.0 1 unit

฿ 24,615.48

฿ 19,704.69

LIGHT-DUTY WORKBENCHES 1 Piece(s) 35 Day(s) 1800 900 - Green 4989999632873 510-4181 M16x2mm (Adjustable Range 25 mm) - 1 Row 2 Levels F-2 With Key - 1 unit

฿ 23,862.80

฿ 19,705.90

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 Polyester decorative top board White - - M16×2.0 Main Body: Steel Drawer: F-2, with lock 58.0 1 unit

฿ 23,862.80

฿ 19,705.90

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 Polyester decorative top board Young Green - - M16×2.0 Main Body: Steel Drawer: F-2, with lock 58.0 1 unit

฿ 19,342.58

฿ 15,667.49

LIGHT-DUTY WORKBENCHES 1 Piece(s) 35 Day(s) 900 600 - Green 4989999649758 278-4513 M16x2mm (Adjustable Range 25 mm) - 1 Row 2 Levels F-2 With Key - 1 unit

฿ 19,219.69

฿ 15,667.89

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 Linoleum Upholstered Top Plate White - - M16×2.0 Main Body: Steel Drawer: F-2, with lock 37.5 1 unit

฿ 19,219.69

฿ 15,667.89

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 Linoleum Upholstered Top Plate Young Green - - M16×2.0 Main Body: Steel Drawer: F-2, with lock 37.5 1 unit

฿ 25,025.81

฿ 19,810.43

LIGHT-DUTY WORKBENCHES 1 Piece(s) 35 Day(s) 1800 750 - Green 4989999649994 278-4602 M16x2mm (Adjustable Range 25 mm) - 1 Row 2 Levels F-2 With Key - 1 unit

฿ 24,626.67

฿ 19,812.16

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 Linoleum Upholstered Top Plate White - - M16×2.0 Main Body: Steel Drawer: F-2, with lock 57.0 1 unit

฿ 24,626.67

฿ 19,812.16

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 Linoleum Upholstered Top Plate Young Green - - M16×2.0 Main Body: Steel Drawer: F-2, with lock 57.0 1 unit

฿ 26,501.94

฿ 21,026.64

LIGHT-DUTY WORKBENCHES 1 Piece(s) 35 Day(s) 1800 900 - Green 4989999650037 278-4611 M16x2mm (Adjustable Range 25 mm) - 1 Row 2 Levels F-2 With Key - 1 unit

฿ 26,080.64

฿ 21,026.21

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 Linoleum Upholstered Top Plate White - - M16×2.0 Main Body: Steel Drawer: F-2, with lock 61.5 1 unit

฿ 26,080.64

฿ 21,026.21

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 Linoleum Upholstered Top Plate Young Green - - M16×2.0 Main Body: Steel Drawer: F-2, with lock 61.5 1 unit

฿ 19,000.00

฿ 14,343.10

LIGHT-DUTY WORKBENCHES 1 Piece(s) 35 Day(s) 900 600 - Green 4989999650129 770-3040 M16x2mm (Adjustable Range 25 mm) - 1 Row 2 Levels F-2 With Key - 1 unit

฿ 22,217.15

฿ 18,066.99

LIGHT-DUTY WORKBENCHES 1 Piece(s) 35 Day(s) 1800 750 - Green 4989999650341 770-3171 M16x2mm (Adjustable Range 25 mm) - 1 Row 2 Levels F-2 With Key - 1 unit

฿ 22,217.15

฿ 18,066.99

LIGHT-DUTY WORKBENCHES 1 Piece(s) 35 Day(s) 1800 750 - White - 770-3198 M16x2mm (Adjustable Range 25 mm) - 1 Row 2 Levels F-2 With Key - 1 unit

฿ 24,615.48

฿ 19,704.69

LIGHT-DUTY WORKBENCHES 1 Piece(s) 35 Day(s) 1800 900 - Green 4989999650389 770-3309 M16x2mm (Adjustable Range 25 mm) - 1 Row 2 Levels F-2 With Key - 1 unit

฿ 24,615.48

฿ 19,704.69

LIGHT-DUTY WORKBENCHES 1 Piece(s) 35 Day(s) 1800 900 - White - 770-3325 M16x2mm (Adjustable Range 25 mm) - 1 Row 2 Levels F-2 With Key - 1 unit

Basic Specifications

Product Description

[Features]
· It has 2 levels of drawers that are handy for distinguishing items.
· Drawers can be installed in a convenient position according to the usage.

Part Number
AE-0960F2 SALE
AE-0960F2W SALE
AE-0960F2YG SALE
AE-1800F2 SALE
AE-1800F2W SALE
AE-1800F2YG SALE
AE-1809F2 SALE
AE-1809F2W SALE
AE-1809F2YG SALE
RAE-0960F2 SALE
RAE-0960F2W SALE
RAE-0960F2YG SALE
RAE-1800F2 SALE
RAE-1800F2W SALE
RAE-1800F2YG SALE
RAE-1809F2 SALE
RAE-1809F2W SALE
RAE-1809F2YG SALE
SAE-0960F2 SALE
SAE-1800F2 SALE
SAE-1800F2W SALE
SAE-1809F2 SALE
SAE-1809F2W SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Details Type Color JAN Code Trusco Code Adjuster Screw Size Material Specifications Mass
(kg)
Capacity

฿ 17,676.77

฿ 14,344.70

LIGHT-DUTY WORKBENCHES 1 Piece(s) 35 Day(s) 900 600 - Green 4989999646573 278-4459 M16x2mm (Adjustable Range 25 mm) - 1 Row 2 Levels F-2 With Key - 1 unit

฿ 17,573.97

฿ 14,343.87

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 Polyester decorative top board White - - M16×2.0 Main Body: Steel Drawer: F-2, with lock 36.5 1 unit

฿ 17,573.97

฿ 14,343.87

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 Polyester decorative top board Young Green - - M16×2.0 Main Body: Steel Drawer: F-2, with lock 36.5 1 unit

฿ 22,217.15

฿ 18,066.99

LIGHT-DUTY WORKBENCHES 1 Piece(s) 35 Day(s) 1800 750 - Green 4989999632804 509-9960 M16x2mm (Adjustable Range 25 mm) - 1 Row 2 Levels F-2 With Key - 1 unit

฿ 21,854.98

฿ 18,067.51

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 Polyester decorative top board White - - M16×2.0 Main Body: Steel Drawer: F-2, with lock 54.0 1 unit

฿ 21,854.98

฿ 18,067.51

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 Polyester decorative top board Young Green - - M16×2.0 Main Body: Steel Drawer: F-2, with lock 54.0 1 unit

฿ 24,615.48

฿ 19,704.69

LIGHT-DUTY WORKBENCHES 1 Piece(s) 35 Day(s) 1800 900 - Green 4989999632873 510-4181 M16x2mm (Adjustable Range 25 mm) - 1 Row 2 Levels F-2 With Key - 1 unit

฿ 23,862.80

฿ 19,705.90

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 Polyester decorative top board White - - M16×2.0 Main Body: Steel Drawer: F-2, with lock 58.0 1 unit

฿ 23,862.80

฿ 19,705.90

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 Polyester decorative top board Young Green - - M16×2.0 Main Body: Steel Drawer: F-2, with lock 58.0 1 unit

฿ 19,342.58

฿ 15,667.49

LIGHT-DUTY WORKBENCHES 1 Piece(s) 35 Day(s) 900 600 - Green 4989999649758 278-4513 M16x2mm (Adjustable Range 25 mm) - 1 Row 2 Levels F-2 With Key - 1 unit

฿ 19,219.69

฿ 15,667.89

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 Linoleum Upholstered Top Plate White - - M16×2.0 Main Body: Steel Drawer: F-2, with lock 37.5 1 unit

฿ 19,219.69

฿ 15,667.89

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 900 600 Linoleum Upholstered Top Plate Young Green - - M16×2.0 Main Body: Steel Drawer: F-2, with lock 37.5 1 unit

฿ 25,025.81

฿ 19,810.43

LIGHT-DUTY WORKBENCHES 1 Piece(s) 35 Day(s) 1800 750 - Green 4989999649994 278-4602 M16x2mm (Adjustable Range 25 mm) - 1 Row 2 Levels F-2 With Key - 1 unit

฿ 24,626.67

฿ 19,812.16

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 Linoleum Upholstered Top Plate White - - M16×2.0 Main Body: Steel Drawer: F-2, with lock 57.0 1 unit

฿ 24,626.67

฿ 19,812.16

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 750 Linoleum Upholstered Top Plate Young Green - - M16×2.0 Main Body: Steel Drawer: F-2, with lock 57.0 1 unit

฿ 26,501.94

฿ 21,026.64

LIGHT-DUTY WORKBENCHES 1 Piece(s) 35 Day(s) 1800 900 - Green 4989999650037 278-4611 M16x2mm (Adjustable Range 25 mm) - 1 Row 2 Levels F-2 With Key - 1 unit

฿ 26,080.64

฿ 21,026.21

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 Linoleum Upholstered Top Plate White - - M16×2.0 Main Body: Steel Drawer: F-2, with lock 61.5 1 unit

฿ 26,080.64

฿ 21,026.21

LIGHT-DUTY WORKBENCHES 1 Piece(s) 40 Day(s) 1800 900 Linoleum Upholstered Top Plate Young Green - - M16×2.0 Main Body: Steel Drawer: F-2, with lock 61.5 1 unit

฿ 19,000.00

฿ 14,343.10

LIGHT-DUTY WORKBENCHES 1 Piece(s) 35 Day(s) 900 600 - Green 4989999650129 770-3040 M16x2mm (Adjustable Range 25 mm) - 1 Row 2 Levels F-2 With Key - 1 unit

฿ 22,217.15

฿ 18,066.99

LIGHT-DUTY WORKBENCHES 1 Piece(s) 35 Day(s) 1800 750 - Green 4989999650341 770-3171 M16x2mm (Adjustable Range 25 mm) - 1 Row 2 Levels F-2 With Key - 1 unit

฿ 22,217.15

฿ 18,066.99

LIGHT-DUTY WORKBENCHES 1 Piece(s) 35 Day(s) 1800 750 - White - 770-3198 M16x2mm (Adjustable Range 25 mm) - 1 Row 2 Levels F-2 With Key - 1 unit

฿ 24,615.48

฿ 19,704.69

LIGHT-DUTY WORKBENCHES 1 Piece(s) 35 Day(s) 1800 900 - Green 4989999650389 770-3309 M16x2mm (Adjustable Range 25 mm) - 1 Row 2 Levels F-2 With Key - 1 unit

฿ 24,615.48

฿ 19,704.69

LIGHT-DUTY WORKBENCHES 1 Piece(s) 35 Day(s) 1800 900 - White - 770-3325 M16x2mm (Adjustable Range 25 mm) - 1 Row 2 Levels F-2 With Key - 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1