- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Hydraulic Tilting Workbench Chirutora Uniform Load (kg) 100
Specifications of TR-3
-
- Product Type
- Height Adjustable Workbench
-
- Height (mm)
- 595~915
-
- Width (mm)
- 500
-
- Depth (mm)
- 700
-
- Uniform Load(kg)
- 100
-
- Assembly / Completion
- Finished Product
-
- Main body: option
- Body
-
- Type Details
- Hydraulic Hoist Type
-
- Trusco Code
- 456-8532
-
- Mass(kg)
- 33
-
- Features
- It goes up to the maximum height with just 8 steps of foot pedaling (40 mm/step). This table can be inclined to 20 degrees at any angle.
-
- Body Material
- Steel
-
- Wheel Material
- Rubber
-
- Top Plate Material
- Steel
-
- Caster
- Fixed Metal Fitting Type 100 mm 2 pcs, Swivel Type (with Brake) 100 mm 2 pcs
-
- Caster Mounting
- Plug Style
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 62,169.00
฿ 53,620.76
|
ADJUSTABLE HEIGHT WORKBENCHES
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Height Adjustable Workbench
-
- Height (mm)
- 595~915
-
- Width (mm)
- 500
-
- Depth (mm)
- 700
-
- Uniform Load(kg)
- 100
-
- Assembly / Completion
- Finished Product
-
- Main body: option
- Body
-
- Type Details
- Hydraulic Hoist Type
-
- Trusco Code
- 456-8532
-
- Mass(kg)
- 33
-
- Features
- It goes up to the maximum height with just 8 steps of foot pedaling (40 mm/step). This table can be inclined to 20 degrees at any angle.
-
- Body Material
- Steel
-
- Wheel Material
- Rubber
-
- Top Plate Material
- Steel
-
- Caster
- Fixed Metal Fitting Type 100 mm 2 pcs, Swivel Type (with Brake) 100 mm 2 pcs
-
- Caster Mounting
- Plug Style
-
- Amount Of Content
- 1 unit
Product Description
An adjustable-height work bench with a table height that can be changed for a good work posture.
[Features]
· The work table can be adjusted to the desired height (hydraulic step type).
· Reaches the top height with only 8 step operations (40 mm/operation).
· The table can be tilted to the desired angle up to 20 degrees.
· The compact push handle does not get in the way.
[Applications]
· As a work bench at cell worksites.
· As a support table on a conveyor line.
· As a work bench also used as a transportation trolley or movement dolly.
Specifications of TR-3
-
- Product Type
- Height Adjustable Workbench
-
- Height (mm)
- 595~915
-
- Width (mm)
- 500
-
- Depth (mm)
- 700
-
- Uniform Load(kg)
- 100
-
- Assembly / Completion
- Finished Product
-
- Main body: option
- Body
-
- Type Details
- Hydraulic Hoist Type
-
- Trusco Code
- 456-8532
-
- Mass(kg)
- 33
-
- Features
- It goes up to the maximum height with just 8 steps of foot pedaling (40 mm/step). This table can be inclined to 20 degrees at any angle.
-
- Body Material
- Steel
-
- Wheel Material
- Rubber
-
- Top Plate Material
- Steel
-
- Caster
- Fixed Metal Fitting Type 100 mm 2 pcs, Swivel Type (with Brake) 100 mm 2 pcs
-
- Caster Mounting
- Plug Style
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 62,169.00
฿ 53,620.76
|
ADJUSTABLE HEIGHT WORKBENCHES
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?