- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Instruction Desk Average Load (kg) 100
Specifications of SD-65H
-
- Product Type
- Adjustable height work bench
-
- Height (mm)
- 913~1013
-
- Width (mm)
- 600
-
- Depth (mm)
- 500
-
- Uniform Load(kg)
- 100
-
- Assembly / Completion
- Finished product
-
- Main body: option
- Main Body
-
- Effective inside dimensions (drawer)(mm)
- Width x Depth x Height: 321×327×59
-
- Effective inside dimensions (locker)(mm)
- Width x Depth x Height: 330×433×349
-
- Trusco Code
- 457-2823
-
- Features
- The top panel includes spill proof features (only in the front). The locker has a transparent acrylic window so you can visualize the inside (W248×H273 mm). 2 key and file sectioning tools are included. 1 hanger board and 5 board hooks are also included.
-
- Material
- Main Body: Steel, Caster Bracket: Steel, Casters: Urethane
-
- Specifications
- 75 mm Swivel Wheels 2 Pieces / 75 mm Swivel Wheels (with Stopper) 2 Pieces
-
- Mass(g)
- 41000
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 42,458.00
฿ 39,061.36
|
SLIM TYPE WORKBENCHES
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Adjustable height work bench
-
- Height (mm)
- 913~1013
-
- Width (mm)
- 600
-
- Depth (mm)
- 500
-
- Uniform Load(kg)
- 100
-
- Assembly / Completion
- Finished product
-
- Main body: option
- Main Body
-
- Effective inside dimensions (drawer)(mm)
- Width x Depth x Height: 321×327×59
-
- Effective inside dimensions (locker)(mm)
- Width x Depth x Height: 330×433×349
-
- Trusco Code
- 457-2823
-
- Features
- The top panel includes spill proof features (only in the front). The locker has a transparent acrylic window so you can visualize the inside (W248×H273 mm). 2 key and file sectioning tools are included. 1 hanger board and 5 board hooks are also included.
-
- Material
- Main Body: Steel, Caster Bracket: Steel, Casters: Urethane
-
- Specifications
- 75 mm Swivel Wheels 2 Pieces / 75 mm Swivel Wheels (with Stopper) 2 Pieces
-
- Mass(g)
- 41000
-
- Amount Of Content
- 1 unit
Product Description
[Features]
· The top plate can be tilted at 0°, 3°, 6°, 9° and 12°.
· Top plate has a spill stopper. (Front only)
· Locker features see-through transparent acrylic window (W248 x H273 mm). Two metal fittings are included for use with keys and file partitions.
· One hanger board includes 5 board hooks.
· Ideal for improving work site operation efficiency.
· Includes a lock (lower locker).
· Height adjustment is possible (100 mm).
Specifications of SD-65H
-
- Product Type
- Adjustable height work bench
-
- Height (mm)
- 913~1013
-
- Width (mm)
- 600
-
- Depth (mm)
- 500
-
- Uniform Load(kg)
- 100
-
- Assembly / Completion
- Finished product
-
- Main body: option
- Main Body
-
- Effective inside dimensions (drawer)(mm)
- Width x Depth x Height: 321×327×59
-
- Effective inside dimensions (locker)(mm)
- Width x Depth x Height: 330×433×349
-
- Trusco Code
- 457-2823
-
- Features
- The top panel includes spill proof features (only in the front). The locker has a transparent acrylic window so you can visualize the inside (W248×H273 mm). 2 key and file sectioning tools are included. 1 hanger board and 5 board hooks are also included.
-
- Material
- Main Body: Steel, Caster Bracket: Steel, Casters: Urethane
-
- Specifications
- 75 mm Swivel Wheels 2 Pieces / 75 mm Swivel Wheels (with Stopper) 2 Pieces
-
- Mass(g)
- 41000
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 42,458.00
฿ 39,061.36
|
SLIM TYPE WORKBENCHES
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?