Heavy Pallet Rack for 1,000 kg

Brand :
TRUSCO

Caution

    Product Description

    Heavy duty shelves for pallets with excellent strength made possible by the special shape, while standardized parts provide high workability
    [Features]
    · Pallet rack with a wide range of variations and excellent strength (supports uniform load capacity of 1 to 2 t/level).
    · Effectively uses limited floor space, prevents collapsing and damage of stored items.
    · The support posts and beams can be chosen for a shape suitable for supporting the weight of the objects they hold, and are designed for strength.
    · Short lead times and short delivery times. Can be used immediately after installation using the knockdown method due to the standardized size of the materials.
    · Excellent functionality, layout and tiers can also be changed freely.
    · The layered type allows the upper space to be utilized more effectively.
    [Applications]
    · Ideal for storing and managing pallets and heavy objects.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Heavy Pallet Rack for 1,000 kg | TRUSCO | MISUMI Thailand