- แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก
Support Beam Connector for Mesh Rack
Specifications of MES-R
-
- Material
- Steel
-
- Product Type
- Lightweight Type Option
-
- Other
- Option
-
- Trusco Code
- 256-6150
-
- Application
- For connection of posts.
-
- Mass(g/Set)
- 60
-
- Specifications
- For ø25.4 mm Strut
-
- Surface Treatment
- Nickel chrome, chrome plating finish
-
- Amount Of Content
- 1 Set
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 107.79
|
PIPE OPTIONS FOR STEEL SHELVI
|
1 Piece(s)
|
|
Same day
|
1 Set |
Basic Specifications
-
- Material
- Steel
-
- Product Type
- Lightweight Type Option
-
- Other
- Option
-
- Trusco Code
- 256-6150
-
- Application
- For connection of posts.
-
- Mass(g/Set)
- 60
-
- Specifications
- For ø25.4 mm Strut
-
- Surface Treatment
- Nickel chrome, chrome plating finish
-
- Amount Of Content
- 1 Set
Product Description
[Applications]
· For connection of posts.
Specifications of MES-R
-
- Material
- Steel
-
- Product Type
- Lightweight Type Option
-
- Other
- Option
-
- Trusco Code
- 256-6150
-
- Application
- For connection of posts.
-
- Mass(g/Set)
- 60
-
- Specifications
- For ø25.4 mm Strut
-
- Surface Treatment
- Nickel chrome, chrome plating finish
-
- Amount Of Content
- 1 Set
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 107.79
|
PIPE OPTIONS FOR STEEL SHELVI
|
1 Piece(s)
|
|
Same day
|
1 Set |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?