M10 Type Weighted Bolt Type Shelf

Brand :
TRUSCO

Caution

    Product Description

    Shelf with a rugged structure in which the main structure is bolted for superior safety.
    [Features]
    · Adopts a C-shaped post resistant against load and lateral torsion.
    · Crosspieces and diagonal elements play the role of a brace function, making it excellent in load carrying capacity and earthquake resistance.
    · The shelf board is easily movable at 50 mm pitch.
    · All-Anchor (M10 x 50) Fixing base plate is equipped as standard.
    · Expanded connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.
    [Applications]
    · Ideal for storing heavy objects.

    Specification

    ●Color: Neo Gray

    Warning

    ●Withstand load capacity will be halved if concentrated load is applied. Be sure to distribute the load equally evenly.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    M10 Type Weighted Bolt Type Shelf | TRUSCO | MISUMI Thailand