(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rack Display Board (Side Fitting)

Rack Display Board (Side Fitting)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 399.60 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
M1.5-RH3-NG
M1.5-RH4-NG
M1.5-RH6-NG
M2-RH3-NG
M2-RH4-NG
M2-RH6-NG
MM-RH5-NG
MM-RH6-NG
MM-RH7-NG
MM-RH9-NG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Depth
(mm)
Conform Trusco Code Mass Amount Of Content

฿ 399.60

OPTIONS FOR MEDIUM-DUTY BOLTL 1 Piece(s) 14 Day(s) 295 M1.5 Type For Depth 295 mm 276-9638 500g 1 pc.

฿ 485.63

OPTIONS FOR MEDIUM-DUTY BOLTL 1 Piece(s) 12 Day(s) 445 M1.5 Type For Depth 445 mm 276-9646 700g 1 pc.

฿ 580.72

OPTIONS FOR MEDIUM-DUTY BOLTL 1 Piece(s) 10 Day(s) 595 M1.5 Type For Depth 595 mm 276-9654 900g 1 pc.

฿ 399.60

OPTIONS FOR MEDIUM-DUTY BOLTL 1 Piece(s) 12 Day(s) 300 M2 Type For Depth 300 mm 276-9662 500g 1 pc.

฿ 485.63

OPTIONS FOR MEDIUM-DUTY BOLTL 1 Piece(s) 10 Day(s) 450 M2 Type For Depth 450 mm 276-9671 700g 1 pc.

฿ 577.70

OPTIONS FOR MEDIUM-DUTY BOLTL 1 Piece(s) 10 Day(s) 600 M2 Type For Depth 600 mm 276-9689 900g 1 pc.

฿ 485.63

OPTIONS FOR MEDIUM-DUTY BOLTL 1 Piece(s) 10 Day(s) 471 M3/M5 Type For Depth 471 mm 276-9697 700g 1 pc.

฿ 555.93

OPTIONS FOR MEDIUM-DUTY BOLTL 1 Piece(s) 12 Day(s) 571 M3/M5 Type For Depth 571 mm 276-9701 900g 1 pc.

฿ 641.95

OPTIONS FOR MEDIUM-DUTY BOLTL 1 Piece(s) 10 Day(s) 721 M3/M5 Type For Depth 721 mm 276-9719 1100g 1 pc.

฿ 664.39

OPTIONS FOR MEDIUM-DUTY BOLTL 1 Piece(s) 10 Day(s) 921 M3/M5 Type For Depth 921 mm 276-9727 1400g 1 pc.

Basic Specifications

  • Material
    Steel
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Neogray
  • Height Dimension(mm)
    150
  • Features
    In addition to a rack display board, it can be used as a side stopper when installed on the inner side of a shelf.
  • The treatment of Metal fittings surface
    Powder Coating
  • Amount Of Content
    1 pc.

Product Description

[Features]
· In addition to a rack display board, it can be used as a side stopper when installed on the inner side of a shelf.
[Applications]
· Rack display board, side fitting.

Part Number
M1.5-RH3-NG
M1.5-RH4-NG
M1.5-RH6-NG
M2-RH3-NG
M2-RH4-NG
M2-RH6-NG
MM-RH5-NG
MM-RH6-NG
MM-RH7-NG
MM-RH9-NG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Depth
(mm)
Conform Trusco Code Mass Amount Of Content

฿ 399.60

OPTIONS FOR MEDIUM-DUTY BOLTL 1 Piece(s) 14 Day(s) 295 M1.5 Type For Depth 295 mm 276-9638 500g 1 pc.

฿ 485.63

OPTIONS FOR MEDIUM-DUTY BOLTL 1 Piece(s) 12 Day(s) 445 M1.5 Type For Depth 445 mm 276-9646 700g 1 pc.

฿ 580.72

OPTIONS FOR MEDIUM-DUTY BOLTL 1 Piece(s) 10 Day(s) 595 M1.5 Type For Depth 595 mm 276-9654 900g 1 pc.

฿ 399.60

OPTIONS FOR MEDIUM-DUTY BOLTL 1 Piece(s) 12 Day(s) 300 M2 Type For Depth 300 mm 276-9662 500g 1 pc.

฿ 485.63

OPTIONS FOR MEDIUM-DUTY BOLTL 1 Piece(s) 10 Day(s) 450 M2 Type For Depth 450 mm 276-9671 700g 1 pc.

฿ 577.70

OPTIONS FOR MEDIUM-DUTY BOLTL 1 Piece(s) 10 Day(s) 600 M2 Type For Depth 600 mm 276-9689 900g 1 pc.

฿ 485.63

OPTIONS FOR MEDIUM-DUTY BOLTL 1 Piece(s) 10 Day(s) 471 M3/M5 Type For Depth 471 mm 276-9697 700g 1 pc.

฿ 555.93

OPTIONS FOR MEDIUM-DUTY BOLTL 1 Piece(s) 12 Day(s) 571 M3/M5 Type For Depth 571 mm 276-9701 900g 1 pc.

฿ 641.95

OPTIONS FOR MEDIUM-DUTY BOLTL 1 Piece(s) 10 Day(s) 721 M3/M5 Type For Depth 721 mm 276-9719 1100g 1 pc.

฿ 664.39

OPTIONS FOR MEDIUM-DUTY BOLTL 1 Piece(s) 10 Day(s) 921 M3/M5 Type For Depth 921 mm 276-9727 1400g 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1