(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
KM2-64 |
KM2-65 |
KM2-66 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frontage (mm) |
Details Type | Conform | Trusco Code | Mass (kg/set) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 26,348.00 |
OPTIONS FOR MEDIUM-DUTY BOLTL | 1 Piece(s) | 40 Day(s) | 1160 | - | Width x Height (mm): For 1,160 x 1,800 | 461-3937 | 34 | 1 Set | ||
฿ 30,572.00 |
OPTIONS FOR MEDIUM-DUTY BOLTL | 1 Piece(s) | 40 Day(s) | 1460 | - | Width x Height (mm): For 1,460 x 1,800 | 461-3945 | 37.5 | 1 Set | ||
฿ 34,850.00 |
OPTIONS FOR MEDIUM-DUTY BOLTL | 1 Piece(s) | 40 Day(s) | 1720 | Width 860 x Dual | Width x Height (mm): For 1,720 x 1,800 | 461-3953 | 43.4 | 1 Set |
[Features]
· Double sliding door to ensure that doors do not get in the way even at locations with little corridor space.
· This is the method for fitting KM2-66 on the double 860 mm width type for M2.
· Can be linked with the double-opening doors. * Level adjustments, using spacers and the like, are required. * There is a level difference of 34 mm on the front side.
[Applications]
· For storage and management.
· The color is a bright neo-gray which can be used in a wide range of fields such as offices, stores, distribution centers, factories, etc.
Part Number |
---|
KM2-64 |
KM2-65 |
KM2-66 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frontage (mm) |
Details Type | Conform | Trusco Code | Mass (kg/set) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 26,348.00 |
OPTIONS FOR MEDIUM-DUTY BOLTL | 1 Piece(s) | 40 Day(s) | 1160 | - | Width x Height (mm): For 1,160 x 1,800 | 461-3937 | 34 | 1 Set | ||
฿ 30,572.00 |
OPTIONS FOR MEDIUM-DUTY BOLTL | 1 Piece(s) | 40 Day(s) | 1460 | - | Width x Height (mm): For 1,460 x 1,800 | 461-3945 | 37.5 | 1 Set | ||
฿ 34,850.00 |
OPTIONS FOR MEDIUM-DUTY BOLTL | 1 Piece(s) | 40 Day(s) | 1720 | Width 860 x Dual | Width x Height (mm): For 1,720 x 1,800 | 461-3953 | 43.4 | 1 Set |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?