(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
M3-5355-NG |
M3-5365-NG |
M3-5375-NG |
M3-5395-NG |
M3-5455-NG |
M3-5465-NG |
M3-5475-NG |
M3-5495-NG |
M3-5555-NG |
M3-5565-NG |
M3-5575-NG |
M3-5595-NG |
M3-5655-NG |
M3-5665-NG |
M3-5675-NG |
M3-5695-NG |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connecting type | Frontage (mm) |
Depth (mm) |
Effective Frontage (mm) |
Trusco Code | Mass | Caution | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,049.53 |
MEDIUM-DUTY BOLTLESS SHELVING | 1 Piece(s) | 40 Day(s) | Standalone Type | 900 | 471 | 840 | 506-4929 | 48.4kg | - | 1 unit | ||
฿ 12,178.42 |
MEDIUM-DUTY BOLTLESS SHELVING | 1 Piece(s) | 40 Day(s) | Standalone Type | 900 | 571 | 840 | 506-4961 | 52.7kg | - | 1 unit | ||
฿ 13,718.10 ฿ 11,335.27 |
MEDIUM-DUTY BOLTLESS SHELVING | 1 Piece(s) | 40 Day(s) | Standalone Type | 900 | 721 | 840 | 506-5003 | 59.1kg | - | 1 unit | ||
฿ 16,222.23 ฿ 13,714.27 |
MEDIUM-DUTY BOLTLESS SHELVING | 1 Piece(s) | 40 Day(s) | Standalone Type | 900 | 921 | 840 | 506-5046 | 76.7kg | - | 1 unit | ||
฿ 12,734.61 |
MEDIUM-DUTY BOLTLESS SHELVING | 1 Piece(s) | 40 Day(s) | Standalone Type | 1200 | 471 | 1140 | 505-9208 | 57.2kg | - | 1 unit | ||
฿ 14,078.73 ฿ 12,755.33 |
MEDIUM-DUTY BOLTLESS SHELVING | 1 Piece(s) | 40 Day(s) | Standalone Type | 1200 | 571 | 1140 | 505-9241 | 62.3kg | - | 1 unit | ||
฿ 16,676.83 ฿ 13,871.79 |
MEDIUM-DUTY BOLTLESS SHELVING | 1 Piece(s) | 40 Day(s) | Standalone Type | 1200 | 721 | 1140 | 505-9283 | 74.4kg | - | 1 unit | ||
฿ 19,200.00 ฿ 16,285.44 |
MEDIUM-DUTY BOLTLESS SHELVING | 1 Piece(s) | 40 Day(s) | Standalone Type | 1200 | 921 | 1140 | 505-9321 | 92.3kg | - | 1 unit | ||
฿ 14,462.86 ฿ 12,115.54 |
MEDIUM-DUTY BOLTLESS SHELVING | 1 Piece(s) | 40 Day(s) | Standalone Type | 1500 | 471 | 1440 | 506-5089 | 66kg | - | 1 unit | ||
฿ 16,492.07 ฿ 13,911.06 |
MEDIUM-DUTY BOLTLESS SHELVING | 1 Piece(s) | 40 Day(s) | Standalone Type | 1500 | 571 | 1440 | 506-5127 | 77.6kg | - | 1 unit | ||
฿ 19,442.54 ฿ 16,172.30 |
MEDIUM-DUTY BOLTLESS SHELVING | 1 Piece(s) | 40 Day(s) | Standalone Type | 1500 | 721 | 1440 | 506-5160 | 86.5kg | - | 1 unit | ||
฿ 22,201.91 ฿ 18,909.37 |
MEDIUM-DUTY BOLTLESS SHELVING | 1 Piece(s) | 40 Day(s) | Standalone Type | 1500 | 921 | 1440 | 506-5208 | 107.8kg | - | 1 unit | ||
฿ 17,139.05 ฿ 14,576.76 |
MEDIUM-DUTY BOLTLESS SHELVING | 1 Piece(s) | 40 Day(s) | Standalone Type | 1800 | 471 | 1740 | 505-9364 | 86.5kg | - | 1 unit | ||
฿ 19,640.00 ฿ 18,068.80 |
MEDIUM-DUTY BOLTLESS SHELVING | 1 Piece(s) | 40 Day(s) | Standalone Type | 1800 | 571 | 1740 | 505-9402 | 94kg | - | 1 unit | ||
฿ 21,688.26 ฿ 18,343.93 |
MEDIUM-DUTY BOLTLESS SHELVING | 1 Piece(s) | 40 Day(s) | Standalone Type | 1800 | 721 | 1740 | 505-9445 | 105.2kg | - | 1 unit | ||
฿ 27,130.80 ฿ 23,497.99 |
MEDIUM-DUTY BOLTLESS SHELVING | 1 Piece(s) | 40 Day(s) | Standalone Type | 1800 | 921 | 1740 | 505-9488 | 146.8kg | - | 1 unit |
A shelf with a bolt-less construction that does not use even a single bolt. (M3 type)
[Features]
· It is easy to disassemble and assemble, drastically shortening the work time.
· The shelf positions can be changed and adjusted freely at 50 mm pitch to suit the items being stored.
· Expanded connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.
· Adopts a C-shaped post with superb cross-sectional structure resistant against load and lateral torsion.
· Uses a resin base so as not to scratch the floor.
[Applications]
· Ideal for storing heavy objects in warehouses and factories.
Part Number |
---|
M3-5355-NG |
M3-5365-NG |
M3-5375-NG |
M3-5395-NG |
M3-5455-NG |
M3-5465-NG |
M3-5475-NG |
M3-5495-NG |
M3-5555-NG |
M3-5565-NG |
M3-5575-NG |
M3-5595-NG |
M3-5655-NG |
M3-5665-NG |
M3-5675-NG |
M3-5695-NG |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connecting type | Frontage (mm) |
Depth (mm) |
Effective Frontage (mm) |
Trusco Code | Mass | Caution | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,049.53 |
MEDIUM-DUTY BOLTLESS SHELVING | 1 Piece(s) | 40 Day(s) | Standalone Type | 900 | 471 | 840 | 506-4929 | 48.4kg | - | 1 unit | ||
฿ 12,178.42 |
MEDIUM-DUTY BOLTLESS SHELVING | 1 Piece(s) | 40 Day(s) | Standalone Type | 900 | 571 | 840 | 506-4961 | 52.7kg | - | 1 unit | ||
฿ 13,718.10 ฿ 11,335.27 |
MEDIUM-DUTY BOLTLESS SHELVING | 1 Piece(s) | 40 Day(s) | Standalone Type | 900 | 721 | 840 | 506-5003 | 59.1kg | - | 1 unit | ||
฿ 16,222.23 ฿ 13,714.27 |
MEDIUM-DUTY BOLTLESS SHELVING | 1 Piece(s) | 40 Day(s) | Standalone Type | 900 | 921 | 840 | 506-5046 | 76.7kg | - | 1 unit | ||
฿ 12,734.61 |
MEDIUM-DUTY BOLTLESS SHELVING | 1 Piece(s) | 40 Day(s) | Standalone Type | 1200 | 471 | 1140 | 505-9208 | 57.2kg | - | 1 unit | ||
฿ 14,078.73 ฿ 12,755.33 |
MEDIUM-DUTY BOLTLESS SHELVING | 1 Piece(s) | 40 Day(s) | Standalone Type | 1200 | 571 | 1140 | 505-9241 | 62.3kg | - | 1 unit | ||
฿ 16,676.83 ฿ 13,871.79 |
MEDIUM-DUTY BOLTLESS SHELVING | 1 Piece(s) | 40 Day(s) | Standalone Type | 1200 | 721 | 1140 | 505-9283 | 74.4kg | - | 1 unit | ||
฿ 19,200.00 ฿ 16,285.44 |
MEDIUM-DUTY BOLTLESS SHELVING | 1 Piece(s) | 40 Day(s) | Standalone Type | 1200 | 921 | 1140 | 505-9321 | 92.3kg | - | 1 unit | ||
฿ 14,462.86 ฿ 12,115.54 |
MEDIUM-DUTY BOLTLESS SHELVING | 1 Piece(s) | 40 Day(s) | Standalone Type | 1500 | 471 | 1440 | 506-5089 | 66kg | - | 1 unit | ||
฿ 16,492.07 ฿ 13,911.06 |
MEDIUM-DUTY BOLTLESS SHELVING | 1 Piece(s) | 40 Day(s) | Standalone Type | 1500 | 571 | 1440 | 506-5127 | 77.6kg | - | 1 unit | ||
฿ 19,442.54 ฿ 16,172.30 |
MEDIUM-DUTY BOLTLESS SHELVING | 1 Piece(s) | 40 Day(s) | Standalone Type | 1500 | 721 | 1440 | 506-5160 | 86.5kg | - | 1 unit | ||
฿ 22,201.91 ฿ 18,909.37 |
MEDIUM-DUTY BOLTLESS SHELVING | 1 Piece(s) | 40 Day(s) | Standalone Type | 1500 | 921 | 1440 | 506-5208 | 107.8kg | - | 1 unit | ||
฿ 17,139.05 ฿ 14,576.76 |
MEDIUM-DUTY BOLTLESS SHELVING | 1 Piece(s) | 40 Day(s) | Standalone Type | 1800 | 471 | 1740 | 505-9364 | 86.5kg | - | 1 unit | ||
฿ 19,640.00 ฿ 18,068.80 |
MEDIUM-DUTY BOLTLESS SHELVING | 1 Piece(s) | 40 Day(s) | Standalone Type | 1800 | 571 | 1740 | 505-9402 | 94kg | - | 1 unit | ||
฿ 21,688.26 ฿ 18,343.93 |
MEDIUM-DUTY BOLTLESS SHELVING | 1 Piece(s) | 40 Day(s) | Standalone Type | 1800 | 721 | 1740 | 505-9445 | 105.2kg | - | 1 unit | ||
฿ 27,130.80 ฿ 23,497.99 |
MEDIUM-DUTY BOLTLESS SHELVING | 1 Piece(s) | 40 Day(s) | Standalone Type | 1800 | 921 | 1740 | 505-9488 | 146.8kg | - | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?