Small Drawer, with 1 piece of Partition Plate, Neogray

Brand :
TRUSCO

Caution

    Product Description

    [Features]
    · 6 pcs can be installed side by side on shelf for width 890 mm.

    Features

    ●6 pieces can be placed on one stage of the shelf of width 875mm.

    Specification

    ●Equal load capacity per drawer 8kg
    ●Partition panel(V-1S) x 1, with header card x 1 
    ●Color: Neo Gray

    Materials

    ●Steel
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Small Drawer, with 1 piece of Partition Plate, Neogray | TRUSCO | MISUMI Thailand