- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Caster Mounting Bracket
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of CA-75
-
- Material
- Steel
-
- Product Type
- Lightweight Type Option
-
- Other
- Option
-
- Trusco Code
- 507-3103
-
- Features
- It can be used as a dedicated mounting bracket attachment for casters TYSG-75RH / TYSG-75RHS / TYSR-75RH.
-
- Mass
- 260g
-
- Compatible Caster
- TYSG-75RH・TYSG-75RHS・TYSR-75RH
-
- Accessory 1
- Caster Mounting Bolt & Nut Set M6 x 12 (With Spring Washer) x 1 Set
-
- Amount Of Content
- 1 Set (Bolt/Nut Set for Mounting Casters M6 x 15 (with Spring Washer): 1 Set)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 214.00
|
OPTIONS FOR LIGHT-DUTY SHELVI
|
1 Piece(s)
|
|
Same day
|
1 Set (Bolt/Nut Set for Mounting Casters M6 x 15 (with Spring Washer): 1 Set) |
Basic Specifications
-
- Material
- Steel
-
- Product Type
- Lightweight Type Option
-
- Other
- Option
-
- Trusco Code
- 507-3103
-
- Features
- It can be used as a dedicated mounting bracket attachment for casters TYSG-75RH / TYSG-75RHS / TYSR-75RH.
-
- Mass
- 260g
-
- Compatible Caster
- TYSG-75RH・TYSG-75RHS・TYSR-75RH
-
- Accessory 1
- Caster Mounting Bolt & Nut Set M6 x 12 (With Spring Washer) x 1 Set
-
- Amount Of Content
- 1 Set (Bolt/Nut Set for Mounting Casters M6 x 15 (with Spring Washer): 1 Set)
Product Description
[Features]
· It can be used as a dedicated mounting bracket attachment for casters TYSG-75RH / TYSG-75RHS / TYSR-75RH.
· For Lightweight Steel Shelves
Specifications of CA-75
-
- Material
- Steel
-
- Product Type
- Lightweight Type Option
-
- Other
- Option
-
- Trusco Code
- 507-3103
-
- Features
- It can be used as a dedicated mounting bracket attachment for casters TYSG-75RH / TYSG-75RHS / TYSR-75RH.
-
- Mass
- 260g
-
- Compatible Caster
- TYSG-75RH・TYSG-75RHS・TYSR-75RH
-
- Accessory 1
- Caster Mounting Bolt & Nut Set M6 x 12 (With Spring Washer) x 1 Set
-
- Amount Of Content
- 1 Set (Bolt/Nut Set for Mounting Casters M6 x 15 (with Spring Washer): 1 Set)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 214.00
|
OPTIONS FOR LIGHT-DUTY SHELVI
|
1 Piece(s)
|
|
Same day
|
1 Set (Bolt/Nut Set for Mounting Casters M6 x 15 (with Spring Washer): 1 Set) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Specification
●SPQ(set):40
●Compatible Caster: TYSG-75RH/ TYSG-75RHS/TYSR-75RHSet Contents
●Caster Mounting Bolt/Nut Set M6 x 15(with spring washer) x 1 SetMaterials
●Steel
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?