(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Capacity Bolted Shelf (100 kg Type, Height 1,800 mm)

Small Capacity Bolted Shelf (100 kg Type, Height 1,800 mm)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 4,831.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
63V-14-NG
63V-15-NG
63W-14-NG
63W-15-NG
63X-14-NG
63X-15-NG
64V-14-NG
64V-15-NG
64W-14-NG
64W-15-NG
64X-14-NG
64X-15-NG
65V-14-NG
65V-15-NG
65W-14-NG SALE
65W-15-NG SALE
65X-14-NG
65X-15-NG
66V-14-NG
66V-15-NG
66W-14-NG SALE
66W-15-NG SALE
66X-14-NG
66X-15-NG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Number of Top/Bottom Shelf Levels
(Level)
Effective Frontage
(mm)
Trusco Code Mass Amount Of Content

฿ 4,831.00

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 10 Day(s) 875 300 4 801 503-8782 20kg 1 unit

฿ 5,932.07

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) 875 300 5 801 503-8791 22.6kg 1 unit

฿ 6,982.00

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) 875 600 4 801 503-8821 30.7kg 1 unit

฿ 8,726.35

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) 875 600 5 801 503-8839 35.9kg 1 unit

฿ 5,621.00

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) 875 450 4 801 503-8804 23.7kg 1 unit

฿ 7,048.89

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) 875 450 5 801 503-8812 27.2kg 1 unit

฿ 5,870.00

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) 1200 300 4 1050 502-4650 26.4kg 1 unit

฿ 7,264.77

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) 1200 300 5 1050 502-4668 30.6kg 1 unit

฿ 8,914.00

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) 1200 600 4 1050 502-4692 37.6kg 1 unit

฿ 11,516.19

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) 1200 600 5 1050 502-4706 44.6kg 1 unit

฿ 7,615.00

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) 1200 450 4 1050 502-4676 32kg 1 unit

฿ 9,693.97

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) 1200 450 5 1050 502-4684 37.5kg 1 unit

฿ 7,376.00

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) 1500 300 4 1350 503-8847 30.3kg 1 unit

฿ 9,360.64

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) 1500 300 5 1350 503-8855 35.5kg 1 unit

฿ 12,047.00

฿ 11,083.24

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) 1500 600 4 1350 503-8880 43.9kg 1 unit

฿ 14,337.15

฿ 12,130.66

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) 1500 600 5 1350 503-8898 52.4kg 1 unit

฿ 8,529.00

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) 1500 450 4 1350 503-8863 37.1kg 1 unit

฿ 10,869.21

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) 1500 450 5 1350 503-8871 43.9kg 1 unit

฿ 8,508.00

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) 1800 300 4 1650 502-4838 34.1kg 1 unit

฿ 10,693.34

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) 1800 300 5 1650 502-4846 40.2kg 1 unit

฿ 12,976.00

฿ 11,936.62

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) 1800 600 4 1650 502-4871 50.7kg 1 unit

฿ 16,883.81

฿ 14,288.77

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) 1800 600 5 1650 502-4889 60.8kg 1 unit

฿ 10,285.00

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) 1800 450 4 1650 502-4854 42.6kg 1 unit

฿ 13,274.00

฿ 12,212.08

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) 1800 450 5 1650 502-4862 50.7kg 1 unit

Basic Specifications

Product Description

Lightweight bolt type shelf with easy insertion and removal from four sides, usable for multiple purposes.
[Features]
· A very basic angled shelf made of support posts and shelving boards, and which can be used for a multitude of purposes.
· Uses an environmentally friendly powder coating.
· Objects can be easily put in and taken out from four sides, and the four upper and lower surfaces of the shelf board are equipped with damping brackets for added durability.
· The shelf board is strengthened by 20% through our original double-bending process (excluding 3V and 3X).
· Height: 1,800 mm.
· Width dimensions of effective frontage is 74 mm.
[Applications]
· Ideal for storing small items and documents.

Part Number
63V-14-NG
63V-15-NG
63W-14-NG
63W-15-NG
63X-14-NG
63X-15-NG
64V-14-NG
64V-15-NG
64W-14-NG
64W-15-NG
64X-14-NG
64X-15-NG
65V-14-NG
65V-15-NG
65W-14-NG SALE
65W-15-NG SALE
65X-14-NG
65X-15-NG
66V-14-NG
66V-15-NG
66W-14-NG SALE
66W-15-NG SALE
66X-14-NG
66X-15-NG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Number of Top/Bottom Shelf Levels
(Level)
Effective Frontage
(mm)
Trusco Code Mass Amount Of Content

฿ 4,831.00

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 10 Day(s) 875 300 4 801 503-8782 20kg 1 unit

฿ 5,932.07

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) 875 300 5 801 503-8791 22.6kg 1 unit

฿ 6,982.00

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) 875 600 4 801 503-8821 30.7kg 1 unit

฿ 8,726.35

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) 875 600 5 801 503-8839 35.9kg 1 unit

฿ 5,621.00

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) 875 450 4 801 503-8804 23.7kg 1 unit

฿ 7,048.89

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) 875 450 5 801 503-8812 27.2kg 1 unit

฿ 5,870.00

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) 1200 300 4 1050 502-4650 26.4kg 1 unit

฿ 7,264.77

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) 1200 300 5 1050 502-4668 30.6kg 1 unit

฿ 8,914.00

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) 1200 600 4 1050 502-4692 37.6kg 1 unit

฿ 11,516.19

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) 1200 600 5 1050 502-4706 44.6kg 1 unit

฿ 7,615.00

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) 1200 450 4 1050 502-4676 32kg 1 unit

฿ 9,693.97

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) 1200 450 5 1050 502-4684 37.5kg 1 unit

฿ 7,376.00

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) 1500 300 4 1350 503-8847 30.3kg 1 unit

฿ 9,360.64

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) 1500 300 5 1350 503-8855 35.5kg 1 unit

฿ 12,047.00

฿ 11,083.24

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) 1500 600 4 1350 503-8880 43.9kg 1 unit

฿ 14,337.15

฿ 12,130.66

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) 1500 600 5 1350 503-8898 52.4kg 1 unit

฿ 8,529.00

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) 1500 450 4 1350 503-8863 37.1kg 1 unit

฿ 10,869.21

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) 1500 450 5 1350 503-8871 43.9kg 1 unit

฿ 8,508.00

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) 1800 300 4 1650 502-4838 34.1kg 1 unit

฿ 10,693.34

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) 1800 300 5 1650 502-4846 40.2kg 1 unit

฿ 12,976.00

฿ 11,936.62

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) 1800 600 4 1650 502-4871 50.7kg 1 unit

฿ 16,883.81

฿ 14,288.77

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) 1800 600 5 1650 502-4889 60.8kg 1 unit

฿ 10,285.00

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) 1800 450 4 1650 502-4854 42.6kg 1 unit

฿ 13,274.00

฿ 12,212.08

LIGHT-DUTY OPEN SHELVING 1 Piece(s) 40 Day(s) 1800 450 5 1650 502-4862 50.7kg 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●The effective width dimension is width -74mm 
●Color: Neo Gray

Warning

●Withstand load capacity will be halved if concentrated load is applied. Be sure to distribute the load equally evenly.