- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Top and Bottom Metal Fittings Set (for Medium Shelf Boltless Shelves)
Specifications of LI-DBM
-
- Material
- Steel
-
- Product Type
- Lightweight Type Option
-
- Other
- Option
-
- Color
- Silver
-
- Trusco Code
- 507-2913
-
- Features
- Reduces vibration by using at the top and bottom layers as a steady rest fitting for bolt-less shelves.
-
- Mass(g/Set)
- 1400
-
- Set Content
- Vibration-dampening bracket for bolt-less shelves x 8, Flange bolt nut M6 x 15 16 sets
-
- Amount Of Content
- 1 Set (Bolt-less Vibration Inhibiting Fittings for Shelf: 8 pcs, Flange Bolt/Nut M6 x 15: 16 Sets)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 574.00
|
OPTIONS FOR LIGHT-DUTY SHELVI
|
1 Piece(s)
|
|
10 Day(s)
|
1 Set (Bolt-less Vibration Inhibiting Fittings for Shelf: 8 pcs, Flange Bolt/Nut M6 x 15: 16 Sets) |
Basic Specifications
-
- Material
- Steel
-
- Product Type
- Lightweight Type Option
-
- Other
- Option
-
- Color
- Silver
-
- Trusco Code
- 507-2913
-
- Features
- Reduces vibration by using at the top and bottom layers as a steady rest fitting for bolt-less shelves.
-
- Mass(g/Set)
- 1400
-
- Set Content
- Vibration-dampening bracket for bolt-less shelves x 8, Flange bolt nut M6 x 15 16 sets
-
- Amount Of Content
- 1 Set (Bolt-less Vibration Inhibiting Fittings for Shelf: 8 pcs, Flange Bolt/Nut M6 x 15: 16 Sets)
Product Description
[Features]
· Reduces vibration by using at the top and bottom layers as a steady rest fitting for bolt-less shelves.
Specifications of LI-DBM
-
- Material
- Steel
-
- Product Type
- Lightweight Type Option
-
- Other
- Option
-
- Color
- Silver
-
- Trusco Code
- 507-2913
-
- Features
- Reduces vibration by using at the top and bottom layers as a steady rest fitting for bolt-less shelves.
-
- Mass(g/Set)
- 1400
-
- Set Content
- Vibration-dampening bracket for bolt-less shelves x 8, Flange bolt nut M6 x 15 16 sets
-
- Amount Of Content
- 1 Set (Bolt-less Vibration Inhibiting Fittings for Shelf: 8 pcs, Flange Bolt/Nut M6 x 15: 16 Sets)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 574.00
|
OPTIONS FOR LIGHT-DUTY SHELVI
|
1 Piece(s)
|
|
10 Day(s)
|
1 Set (Bolt-less Vibration Inhibiting Fittings for Shelf: 8 pcs, Flange Bolt/Nut M6 x 15: 16 Sets) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Can be used for the top and bottom stages as a stopper bracket for boltless shelves to reduce vibration.Set Contents
●Stopper bracket for boltless shelf x 8
●Flange Bolts/Nut M6 x 15 16 SetMaterials
●Steel
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?