(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Base Elevating Set for Medium Capacity Boltless Shelves

Base Elevating Set for Medium Capacity Boltless Shelves

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of MM-UBP-OR

  • Material
    Steel
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Orange
  • Width dimension(mm)
    90
  • Depth(mm)
    90
  • Height Dimension(mm)
    133
  • Trusco Code
    459-3227
  • Features
    By using the top base, the bottom beam can be raised by 100 mm and the load on the shelf can be moved with a vertical lifter.
  • Mass(g/Set)
    1500
  • Base Plate
    Steel
  • Accessory 1
    Top Base x 1, Base Plate x 1, Body Mounting Bolts/Nuts (M8x15) x 2 Sets , Connecting Bolts/Nuts (M10x20) x 1 Set, Anchor (C1050) x 1
  • Amount Of Content
    1 Set (Lifting Base: 1 pc, Base Plate: 1 pc, Bolts/Nuts for Main Unit Mounting (M8 x 15): 2 Sets, Connection Bolts/Nuts (M10 x 20): 1 Set, Anchor (C1050): 1 pc)
Part Number
MM-UBP-OR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,186.06

OPTIONS FOR MEDIUM-DUTY SHELV 1 Piece(s) 40 Day(s) 1 Set (Lifting Base: 1 pc, Base Plate: 1 pc, Bolts/Nuts for Main Unit Mounting (M8 x 15): 2 Sets, Connection Bolts/Nuts (M10 x 20): 1 Set, Anchor (C1050): 1 pc)

Basic Specifications

  • Material
    Steel
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Orange
  • Width dimension(mm)
    90
  • Depth(mm)
    90
  • Height Dimension(mm)
    133
  • Trusco Code
    459-3227
  • Features
    By using the top base, the bottom beam can be raised by 100 mm and the load on the shelf can be moved with a vertical lifter.
  • Mass(g/Set)
    1500
  • Base Plate
    Steel
  • Accessory 1
    Top Base x 1, Base Plate x 1, Body Mounting Bolts/Nuts (M8x15) x 2 Sets , Connecting Bolts/Nuts (M10x20) x 1 Set, Anchor (C1050) x 1
  • Amount Of Content
    1 Set (Lifting Base: 1 pc, Base Plate: 1 pc, Bolts/Nuts for Main Unit Mounting (M8 x 15): 2 Sets, Connection Bolts/Nuts (M10 x 20): 1 Set, Anchor (C1050): 1 pc)

Product Description

[Features]
· By using the beam bracket, the bottom beam can be raised by 100 mm and the load on the shelf can be moved with a vertical lifter.
[Applications]
· Shelf part for lightweight boltless shelf TM3.

Specifications of MM-UBP-OR

  • Material
    Steel
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Orange
  • Width dimension(mm)
    90
  • Depth(mm)
    90
  • Height Dimension(mm)
    133
  • Trusco Code
    459-3227
  • Features
    By using the top base, the bottom beam can be raised by 100 mm and the load on the shelf can be moved with a vertical lifter.
  • Mass(g/Set)
    1500
  • Base Plate
    Steel
  • Accessory 1
    Top Base x 1, Base Plate x 1, Body Mounting Bolts/Nuts (M8x15) x 2 Sets , Connecting Bolts/Nuts (M10x20) x 1 Set, Anchor (C1050) x 1
  • Amount Of Content
    1 Set (Lifting Base: 1 pc, Base Plate: 1 pc, Bolts/Nuts for Main Unit Mounting (M8 x 15): 2 Sets, Connection Bolts/Nuts (M10 x 20): 1 Set, Anchor (C1050): 1 pc)
Part Number
MM-UBP-OR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,186.06

OPTIONS FOR MEDIUM-DUTY SHELV 1 Piece(s) 40 Day(s) 1 Set (Lifting Base: 1 pc, Base Plate: 1 pc, Bolts/Nuts for Main Unit Mounting (M8 x 15): 2 Sets, Connection Bolts/Nuts (M10 x 20): 1 Set, Anchor (C1050): 1 pc)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●By using the up base, the lower beam can be raised up 100mm, the luggage on the shelf can be moved with a vertical type lifter or the like.

Specification

●W x D x H(mm):70 x 90 x 100
●Max Load Weight: 2500kg/Piece(when using 4 sets)

Set Contents

●Up base x 1, base plate x 1, main body mounting bolts and nuts(M8 x 15)x 2 sets, connecting bolt and nut(M10 x 20)x 1 set, anchor(C1050)x 1

Materials

●Steel 
●Base Plate: Steel