(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Skirting for Lower Beams on Medium Capacity Boltless Shelves

Skirting for Lower Beams on Medium Capacity Boltless Shelves

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of MM-BS3-BK

  • Material
    Steel
  • Frontage(mm)
    900
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Black
  • Depth(mm)
    13.5
  • Height Dimension(mm)
    107
  • Trusco Code
    459-3120
  • Features
    Prevents dropped items such as accessories and so on from rolling under shelves. Can be installed simply by inserting it between the lower beam and the shelf.
  • Mass
    800g
  • Main Body Surface Treatment
    Melamine Baked Finish
  • Amount Of Content
    1 pc.
Part Number
MM-BS3-BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 701.88

OPTIONS FOR MEDIUM-DUTY SHELV 1 Piece(s) 40 Day(s) 1 pc.

Basic Specifications

  • Material
    Steel
  • Frontage(mm)
    900
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Black
  • Depth(mm)
    13.5
  • Height Dimension(mm)
    107
  • Trusco Code
    459-3120
  • Features
    Prevents dropped items such as accessories and so on from rolling under shelves. Can be installed simply by inserting it between the lower beam and the shelf.
  • Mass
    800g
  • Main Body Surface Treatment
    Melamine Baked Finish
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Prevents dropped items such as accessories and so on from rolling under shelves.
· Can be installed simply by inserting it between the lower beam and the shelf.
[Applications]
· Shelf part for lightweight boltless shelf TM3.

Specifications of MM-BS3-BK

  • Material
    Steel
  • Frontage(mm)
    900
  • Product Type
    Optional medium capacity type
  • Other
    Option
  • Color
    Black
  • Depth(mm)
    13.5
  • Height Dimension(mm)
    107
  • Trusco Code
    459-3120
  • Features
    Prevents dropped items such as accessories and so on from rolling under shelves. Can be installed simply by inserting it between the lower beam and the shelf.
  • Mass
    800g
  • Main Body Surface Treatment
    Melamine Baked Finish
  • Amount Of Content
    1 pc.
Part Number
MM-BS3-BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 701.88

OPTIONS FOR MEDIUM-DUTY SHELV 1 Piece(s) 40 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1