Post for TM3 (for 1800 mm Height)

Brand :
TRUSCO
Caution
Product Description
[Features]
· TM3 type strut of height 1,800 mm.
[Applications]
· Shelf part for lightweight boltless shelf TM3.
Features
●A strut for TM3 and height 1800mm type.Specification
●W x D x H(mm):55 x 55 x 1800●SPQ(piece):4
●Strut Shape: C Type Shape 55 x 55mm
Materials
●Steel●Surface Treatment: Melamine Baked Coating Finishing
●Base: Polypropylene(100% recycled material used)