Stainless Steel Erector Shelf, Single Type (640, 613 mm Depth)

Brand :
ERECTA

Caution

    Product Description

    A stainless steel shelf with excellent corrosion resistance that demonstrates its strengths in special environments.
    [Applications]
    · An easy assembly type that can be assembled using a mallet.
    · Because the mesh structure is open on all four sides, it provides excellent visibility and air permeability.
    · Thanks to its SUS304 (18-8) stainless steel construction, it features excellent rust and chemical resistance, making it ideal for locations where sanitation control is important.
    · Thanks to its SUS304 (18-8) stainless steel construction, it features excellent durability when used under severe conditions, such as those with high temperatures and humidity, freezers and refrigerators.
    [Applications]
    · Because it features excellent air permeability and rust resistance, it is ideal for storing and transporting items in clean rooms where foreign objects such as dust are to be avoided.
    · By using an optional aluminum taper, it can be made optimal for use at work sites where anti-static countermeasures are required or for storing and transporting items.
    · Optimal for storing materials or inspection-use foods in food processing facilities, or for storing chemicals at research facilities, etc.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    SLS910 | Stainless Steel Erector Shelf, Single Type (640, 613 mm Depth) | ERECTA | MISUMI Thailand