(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SNC-100 |
SNC-125 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Wheel Diameter (mm) |
Mounting Height (mm) |
Allowable Load (kg) |
Trusco Code | Mass | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,880.00 |
PIPE OPTIONS FOR SHELVING | 1 Piece(s) | 40 Day(s) | 100 | 126 | 50 | 458-2128 | 580g | 1 pc. | ||
฿ 3,393.00 |
PIPE OPTIONS FOR SHELVING | 1 Piece(s) | 40 Day(s) | 125 | 152 | 56 | 458-2144 | 780g | 1 pc. |
[Features]
· Because the unique casters for the Canyon shelf are a screw-type, they are sturdy and can be easily replaced using a wrench. A wrench is included with each caster.
· When using the cushioning rubber (urethane resin) on a wagon, it will lessen shocks that occur when entering and exiting rooms, as well as when contact is made with wall surfaces.
[Applications]
· Casters for Canyon shelves.
Part Number |
---|
SNC-100 |
SNC-125 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Wheel Diameter (mm) |
Mounting Height (mm) |
Allowable Load (kg) |
Trusco Code | Mass | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,880.00 |
PIPE OPTIONS FOR SHELVING | 1 Piece(s) | 40 Day(s) | 100 | 126 | 50 | 458-2128 | 580g | 1 pc. | ||
฿ 3,393.00 |
PIPE OPTIONS FOR SHELVING | 1 Piece(s) | 40 Day(s) | 125 | 152 | 56 | 458-2144 | 780g | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?