(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
FK-A |
FK-B |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Trusco Code | Mass | Capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 685.00 |
PIPE OPTIONS FOR SHELVING | 1 Piece(s) | - | 40 Day(s) | 458-1971 | 90g | 1 pc. | ||
฿ 685.00 |
PIPE OPTIONS FOR SHELVING | 1 Pack(s) |
2 Pieces Per Package |
40 Day(s) | 458-1989 | 30g | 1 Pack (2 pcs.) |
[Features]
· The FK-A is an adjuster-type earthquake-resistant fixing fixture for floor surfaces.
· The FK-A is an earthquake-resistant fixing fixture that can be used to affix shelf struts to wall surfaces.
[Applications]
· Fixing fixture for floor surfaces.
Part Number |
---|
FK-A |
FK-B |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Trusco Code | Mass | Capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 685.00 |
PIPE OPTIONS FOR SHELVING | 1 Piece(s) | - | 40 Day(s) | 458-1971 | 90g | 1 pc. | ||
฿ 685.00 |
PIPE OPTIONS FOR SHELVING | 1 Pack(s) |
2 Pieces Per Package |
40 Day(s) | 458-1989 | 30g | 1 Pack (2 pcs.) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?