(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connecting type | Frontage (mm) |
Depth (mm) |
Height (mm) |
Number of Top/Bottom Shelf Levels (Level) |
Product Type | Other | Type Details | Effective Width (mm) |
Trusco Code | Mass | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 40,615.00 ฿ 37,365.80 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | Single Unit Type | 910 | 460 | 1390 | 4 | Midweight Type (200 Kg ~ 500 Kg) | - | - | 840 | 458-2446 | 20.4kg | 1 unit | ||
฿ 48,535.00 ฿ 44,652.20 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | Single Unit Type | 1220 | 460 | 1390 | 4 | Midweight Type (200 Kg ~ 500 Kg) | - | - | 1150 | 458-2411 | 25.2kg | 1 unit | ||
฿ 61,786.00 ฿ 53,290.43 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | Single Unit Type | 1520 | 460 | 1390 | 4 | Midweight Type (200 Kg ~ 500 Kg) | - | - | 1450 | 458-2420 | 32kg | 1 unit | ||
฿ 68,986.00 ฿ 59,500.43 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | Single Unit Type | 1820 | 460 | 1390 | 4 | Midweight Type (200 Kg ~ 500 Kg) | - | - | 1750 | 458-2438 | 37.2kg | 1 unit | ||
฿ 41,190.00 ฿ 37,894.80 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | Single Unit Type | 910 | 460 | 1590 | 4 | Midweight Type (200 Kg ~ 500 Kg) | - | - | 840 | 458-2489 | 21kg | 1 unit | ||
฿ 49,111.00 ฿ 45,182.12 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | Single Unit Type | 1220 | 460 | 1590 | 4 | Midweight Type (200 Kg ~ 500 Kg) | - | - | 1150 | 458-2454 | 25.6kg | 1 unit | ||
฿ 62,361.00 ฿ 53,786.36 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | Single Unit Type | 1520 | 460 | 1590 | 4 | Midweight Type (200 Kg ~ 500 Kg) | - | - | 1450 | 458-2462 | 32.4kg | 1 unit | ||
฿ 69,563.00 ฿ 59,998.09 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | Single Unit Type | 1820 | 460 | 1590 | 4 | Midweight Type (200 Kg ~ 500 Kg) | - | - | 1750 | 458-2471 | 37.6kg | 1 unit | ||
฿ 42,919.00 ฿ 39,485.48 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | Single Unit Type | 910 | 460 | 1900 | 4 | Midweight Type (200 Kg ~ 500 Kg) | - | - | 840 | 458-2543 | 22kg | 1 unit | ||
฿ 50,841.00 ฿ 46,773.72 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | Single Unit Type | 1220 | 460 | 1900 | 4 | Midweight Type (200 Kg ~ 500 Kg) | - | - | 1150 | 458-2519 | 26.8kg | 1 unit | ||
฿ 64,090.00 ฿ 55,277.63 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | Single Unit Type | 1520 | 460 | 1900 | 4 | Midweight Type (200 Kg ~ 500 Kg) | - | - | 1450 | 458-2527 | 33.6kg | 1 unit | ||
฿ 71,290.00 ฿ 61,487.63 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | Single Unit Type | 1820 | 460 | 1900 | 4 | Midweight Type (200 Kg ~ 500 Kg) | - | - | 1750 | 458-2535 | 38.8kg | 1 unit | ||
฿ 50,408.00 ฿ 46,375.36 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | Single Unit Type | 910 | 610 | 1390 | 4 | Midweight Type (200 Kg ~ 500 Kg) | - | - | 840 | 458-2608 | 25.2kg | 1 unit | ||
฿ 63,369.00 ฿ 54,655.76 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | Single Unit Type | 1220 | 610 | 1390 | 4 | Midweight Type (200 Kg ~ 500 Kg) | - | - | 1150 | 458-2578 | 32.8kg | 1 unit | ||
฿ 77,051.00 ฿ 66,456.49 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | Single Unit Type | 1520 | 610 | 1390 | 4 | Midweight Type (200 Kg ~ 500 Kg) | - | - | 1450 | 458-2586 | 39.2kg | 1 unit | ||
฿ 90,877.00 ฿ 78,381.41 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | Single Unit Type | 1820 | 610 | 1390 | 4 | Midweight Type (200 Kg ~ 500 Kg) | - | - | 1750 | 458-2594 | 48kg | 1 unit | ||
฿ 50,983.00 ฿ 46,904.36 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | Single Unit Type | 910 | 610 | 1590 | 4 | Midweight Type (200 Kg ~ 500 Kg) | - | - | 840 | 458-2641 | 25.6kg | 1 unit | ||
฿ 63,945.00 ฿ 55,152.56 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | Single Unit Type | 1220 | 610 | 1590 | 4 | Midweight Type (200 Kg ~ 500 Kg) | - | - | 1150 | 458-2616 | 33.2kg | 1 unit | ||
฿ 77,627.00 ฿ 66,953.29 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | Single Unit Type | 1520 | 610 | 1590 | 4 | Midweight Type (200 Kg ~ 500 Kg) | - | - | 1450 | 458-2624 | 39.6kg | 1 unit | ||
฿ 91,453.00 ฿ 78,878.21 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | Single Unit Type | 1820 | 610 | 1590 | 4 | Midweight Type (200 Kg ~ 500 Kg) | - | - | 1750 | 458-2632 | 48.4kg | 1 unit | ||
฿ 52,712.00 ฿ 48,495.04 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | Single Unit Type | 910 | 610 | 1900 | 4 | Midweight Type (200 Kg ~ 500 Kg) | - | - | 840 | 458-2705 | 26.8kg | 1 unit | ||
฿ 65,673.00 ฿ 56,642.96 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | Single Unit Type | 1220 | 610 | 1900 | 4 | Midweight Type (200 Kg ~ 500 Kg) | - | - | 1150 | 458-2675 | 34.4kg | 1 unit | ||
฿ 79,356.00 ฿ 68,444.55 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | Single Unit Type | 1520 | 610 | 1900 | 4 | Midweight Type (200 Kg ~ 500 Kg) | - | - | 1450 | 458-2683 | 40.8kg | 1 unit | ||
฿ 93,182.00 ฿ 80,369.48 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | Single Unit Type | 1820 | 610 | 1900 | 4 | Midweight Type (200 Kg ~ 500 Kg) | - | - | 1750 | 458-2691 | 49.6kg | 1 unit | ||
฿ 8,245.00 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | - | 910 | 460 | - | - | Options for Midweight Type | Option | Additional shelf board | - | 458-2551 | 4.1kg | 1 pc. | ||
฿ 10,227.00 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | - | 1220 | 460 | - | - | Options for Midweight Type | Option | Additional shelf board | - | 458-2403 | 5.3kg | 1 pc. | ||
฿ 13,540.00 ฿ 12,455.45 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | - | 1520 | 460 | - | - | Options for Midweight Type | Option | Additional shelf board | - | 458-2497 | 7kg | 1 pc. | ||
฿ 15,338.00 ฿ 14,110.96 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | - | 1820 | 460 | - | - | Options for Midweight Type | Option | Additional shelf board | - | 458-2501 | 8.3kg | 1 pc. | ||
฿ 10,693.00 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | - | 910 | 610 | - | - | Options for Midweight Type | Option | Additional shelf board | - | 458-2713 | 5.3kg | 1 pc. | ||
฿ 13,934.00 ฿ 12,819.28 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | - | 1220 | 610 | - | - | Options for Midweight Type | Option | Additional shelf board | - | 458-2560 | 7.2kg | 1 pc. | ||
฿ 17,354.00 ฿ 15,965.68 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | - | 1520 | 610 | - | - | Options for Midweight Type | Option | Additional shelf board | - | 458-2659 | 8.8kg | 1 pc. | ||
฿ 20,812.00 ฿ 19,147.04 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | - | 1820 | 610 | - | - | Options for Midweight Type | Option | Additional shelf board | - | 458-2667 | 11kg | 1 pc. |
[Features]
· Rack type that doesn't collect dust.
· Can be easily assembled using a soft hammer.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connecting type | Frontage (mm) |
Depth (mm) |
Height (mm) |
Number of Top/Bottom Shelf Levels (Level) |
Product Type | Other | Type Details | Effective Width (mm) |
Trusco Code | Mass | Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 40,615.00 ฿ 37,365.80 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | Single Unit Type | 910 | 460 | 1390 | 4 | Midweight Type (200 Kg ~ 500 Kg) | - | - | 840 | 458-2446 | 20.4kg | 1 unit | ||
฿ 48,535.00 ฿ 44,652.20 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | Single Unit Type | 1220 | 460 | 1390 | 4 | Midweight Type (200 Kg ~ 500 Kg) | - | - | 1150 | 458-2411 | 25.2kg | 1 unit | ||
฿ 61,786.00 ฿ 53,290.43 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | Single Unit Type | 1520 | 460 | 1390 | 4 | Midweight Type (200 Kg ~ 500 Kg) | - | - | 1450 | 458-2420 | 32kg | 1 unit | ||
฿ 68,986.00 ฿ 59,500.43 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | Single Unit Type | 1820 | 460 | 1390 | 4 | Midweight Type (200 Kg ~ 500 Kg) | - | - | 1750 | 458-2438 | 37.2kg | 1 unit | ||
฿ 41,190.00 ฿ 37,894.80 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | Single Unit Type | 910 | 460 | 1590 | 4 | Midweight Type (200 Kg ~ 500 Kg) | - | - | 840 | 458-2489 | 21kg | 1 unit | ||
฿ 49,111.00 ฿ 45,182.12 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | Single Unit Type | 1220 | 460 | 1590 | 4 | Midweight Type (200 Kg ~ 500 Kg) | - | - | 1150 | 458-2454 | 25.6kg | 1 unit | ||
฿ 62,361.00 ฿ 53,786.36 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | Single Unit Type | 1520 | 460 | 1590 | 4 | Midweight Type (200 Kg ~ 500 Kg) | - | - | 1450 | 458-2462 | 32.4kg | 1 unit | ||
฿ 69,563.00 ฿ 59,998.09 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | Single Unit Type | 1820 | 460 | 1590 | 4 | Midweight Type (200 Kg ~ 500 Kg) | - | - | 1750 | 458-2471 | 37.6kg | 1 unit | ||
฿ 42,919.00 ฿ 39,485.48 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | Single Unit Type | 910 | 460 | 1900 | 4 | Midweight Type (200 Kg ~ 500 Kg) | - | - | 840 | 458-2543 | 22kg | 1 unit | ||
฿ 50,841.00 ฿ 46,773.72 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | Single Unit Type | 1220 | 460 | 1900 | 4 | Midweight Type (200 Kg ~ 500 Kg) | - | - | 1150 | 458-2519 | 26.8kg | 1 unit | ||
฿ 64,090.00 ฿ 55,277.63 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | Single Unit Type | 1520 | 460 | 1900 | 4 | Midweight Type (200 Kg ~ 500 Kg) | - | - | 1450 | 458-2527 | 33.6kg | 1 unit | ||
฿ 71,290.00 ฿ 61,487.63 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | Single Unit Type | 1820 | 460 | 1900 | 4 | Midweight Type (200 Kg ~ 500 Kg) | - | - | 1750 | 458-2535 | 38.8kg | 1 unit | ||
฿ 50,408.00 ฿ 46,375.36 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | Single Unit Type | 910 | 610 | 1390 | 4 | Midweight Type (200 Kg ~ 500 Kg) | - | - | 840 | 458-2608 | 25.2kg | 1 unit | ||
฿ 63,369.00 ฿ 54,655.76 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | Single Unit Type | 1220 | 610 | 1390 | 4 | Midweight Type (200 Kg ~ 500 Kg) | - | - | 1150 | 458-2578 | 32.8kg | 1 unit | ||
฿ 77,051.00 ฿ 66,456.49 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | Single Unit Type | 1520 | 610 | 1390 | 4 | Midweight Type (200 Kg ~ 500 Kg) | - | - | 1450 | 458-2586 | 39.2kg | 1 unit | ||
฿ 90,877.00 ฿ 78,381.41 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | Single Unit Type | 1820 | 610 | 1390 | 4 | Midweight Type (200 Kg ~ 500 Kg) | - | - | 1750 | 458-2594 | 48kg | 1 unit | ||
฿ 50,983.00 ฿ 46,904.36 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | Single Unit Type | 910 | 610 | 1590 | 4 | Midweight Type (200 Kg ~ 500 Kg) | - | - | 840 | 458-2641 | 25.6kg | 1 unit | ||
฿ 63,945.00 ฿ 55,152.56 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | Single Unit Type | 1220 | 610 | 1590 | 4 | Midweight Type (200 Kg ~ 500 Kg) | - | - | 1150 | 458-2616 | 33.2kg | 1 unit | ||
฿ 77,627.00 ฿ 66,953.29 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | Single Unit Type | 1520 | 610 | 1590 | 4 | Midweight Type (200 Kg ~ 500 Kg) | - | - | 1450 | 458-2624 | 39.6kg | 1 unit | ||
฿ 91,453.00 ฿ 78,878.21 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | Single Unit Type | 1820 | 610 | 1590 | 4 | Midweight Type (200 Kg ~ 500 Kg) | - | - | 1750 | 458-2632 | 48.4kg | 1 unit | ||
฿ 52,712.00 ฿ 48,495.04 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | Single Unit Type | 910 | 610 | 1900 | 4 | Midweight Type (200 Kg ~ 500 Kg) | - | - | 840 | 458-2705 | 26.8kg | 1 unit | ||
฿ 65,673.00 ฿ 56,642.96 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | Single Unit Type | 1220 | 610 | 1900 | 4 | Midweight Type (200 Kg ~ 500 Kg) | - | - | 1150 | 458-2675 | 34.4kg | 1 unit | ||
฿ 79,356.00 ฿ 68,444.55 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | Single Unit Type | 1520 | 610 | 1900 | 4 | Midweight Type (200 Kg ~ 500 Kg) | - | - | 1450 | 458-2683 | 40.8kg | 1 unit | ||
฿ 93,182.00 ฿ 80,369.48 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | Single Unit Type | 1820 | 610 | 1900 | 4 | Midweight Type (200 Kg ~ 500 Kg) | - | - | 1750 | 458-2691 | 49.6kg | 1 unit | ||
฿ 8,245.00 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | - | 910 | 460 | - | - | Options for Midweight Type | Option | Additional shelf board | - | 458-2551 | 4.1kg | 1 pc. | ||
฿ 10,227.00 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | - | 1220 | 460 | - | - | Options for Midweight Type | Option | Additional shelf board | - | 458-2403 | 5.3kg | 1 pc. | ||
฿ 13,540.00 ฿ 12,455.45 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | - | 1520 | 460 | - | - | Options for Midweight Type | Option | Additional shelf board | - | 458-2497 | 7kg | 1 pc. | ||
฿ 15,338.00 ฿ 14,110.96 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | - | 1820 | 460 | - | - | Options for Midweight Type | Option | Additional shelf board | - | 458-2501 | 8.3kg | 1 pc. | ||
฿ 10,693.00 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | - | 910 | 610 | - | - | Options for Midweight Type | Option | Additional shelf board | - | 458-2713 | 5.3kg | 1 pc. | ||
฿ 13,934.00 ฿ 12,819.28 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | - | 1220 | 610 | - | - | Options for Midweight Type | Option | Additional shelf board | - | 458-2560 | 7.2kg | 1 pc. | ||
฿ 17,354.00 ฿ 15,965.68 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | - | 1520 | 610 | - | - | Options for Midweight Type | Option | Additional shelf board | - | 458-2659 | 8.8kg | 1 pc. | ||
฿ 20,812.00 ฿ 19,147.04 |
STAINLESS STEEL SHELVING | 1 Piece(s) | 40 Day(s) | - | 1820 | 610 | - | - | Options for Midweight Type | Option | Additional shelf board | - | 458-2667 | 11kg | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?