- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Sprayer Battery Operated Type Capacity (L) 3 / 5
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Nozzle Length (mm) |
Capacity (L) |
Trusco Code |
Mass (g) |
|
฿ 1,843.65
|
SPRAYERS
|
1 Piece(s)
|
|
10 Day(s)
|
32~ 93 |
3 |
415-1011 |
1030 |
|
฿ 2,273.28
|
SPRAYERS
|
1 Piece(s)
|
|
10 Day(s)
|
41~118 |
5 |
415-1020 |
1270 |
Basic Specifications
-
- Product Type
- Sprayer (battery type)
-
- Type
- Battery type atomizer
-
- Hose Length (m)
- 1.6
-
- Nozzle
- 1-tap
-
- Features
- The dispersion of the spray can be freely controlled.
-
- Accessory
- Shoulder belt, syringe
-
- Material of main parts
- Polypropylene (PP)
-
- Pipe material
- Glass Fiber
Product Description
[Features]
· The dispersion of the spray can be freely controlled.
· The pump has powerful performance with a carbon gear with excellent durability built in.
· Bottom of the container is inclined so the last remaining solution can be used without waste.
· The 3-stage telescoping nozzle and the extension joint pipe allow misting high places and hard-to-reach places effortlessly.
[Applications]
· As an insecticide and disinfectant for garden trees.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Nozzle Length (mm) |
Capacity (L) |
Trusco Code |
Mass (g) |
|
฿ 1,843.65
|
SPRAYERS
|
1 Piece(s)
|
|
10 Day(s)
|
32~ 93 |
3 |
415-1011 |
1030 |
|
฿ 2,273.28
|
SPRAYERS
|
1 Piece(s)
|
|
10 Day(s)
|
41~118 |
5 |
415-1020 |
1270 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?