Sprayer Hyper Accumulator Type Capacity (L) 4

Brand :
TRUSCO

Caution

    Product Description

    [Features]
    · Two heads for twice the spraying power.
    · Rotate the nozzle tip to broaden the mist or change the direction freely, enabling application in high locations or over wide areas.
    · Equipped with a safety valve device that automatically releases excess pressure.
    [Applications]
    · Disinfectant solution, herbicide, liquid fertilizer, alcohol disinfectant solution dissemination.

    Features

    ●With a two-mouth nozzle.
    ●You can adjust the spread of the fog by turning the regulation tip nozzle.

    Usage

    ●Antiseptic solution/herbicide/liquid fertilizer/alcohol disinfectant spraying.

    Specification

    ●Capacity(L):4
    ●Nozzle:Dual Port
    ●SPQ(piece):6

    Materials

    ●Nozzle: Staple Fiber, Polypropylene(PP)
    ●Tank: Polyethylene(PE)
    ●Hose: Vinyl Chloride(PVC)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Sprayer Hyper Accumulator Type Capacity (L) 4 | TRUSCO | MISUMI Thailand