(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

KOSHIN Electric Sprayer, With 25 L Tank and Carrier

KOSHIN Electric Sprayer, With 25 L Tank and Carrier

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of MS-252RT25

  • Product Type
    Sprayer (electric type)
  • Type
    Battery type atomizer
  • Hose Length (m)
    20
  • Nozzle Length (mm)
    540
  • Capacity (L)
    25
  • Nozzle
    Free adjustment of direct spray
  • Discharge Quantity(L/min)
    2.2~2.9
  • JAN Code
    4971770452152
  • Trusco Code
    458-6719
  • Features
    Easy to move due to the 25 L tank with carrier. Direct spray 4 m to make disinfection of tall trees possible. Both the tank and hose are integrated to make cleanup a breeze.
  • Mass(g)
    23500
  • Application
    Disinfection of park facilities. Weeding work. Disinfection of garden trees.
  • Power Supply
    Single-Phase 100 V
  • Power Cord Length
    5m
  • Maximum Pressure(Mpa)
    3.2
  • Specifications
    Split-phase start, single-phase motor (250 W output)
  • Nozzle Material
    Brass/Polycarbonate (PC)
  • Tank material
    Polyethylene (PE)
  • Hose material
    Vinyl Chloride (PVC)
Part Number
MS-252RT25 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 27,062.00

฿ 25,256.96

SPRAYERS 1 Piece(s) 40 Day(s)

Basic Specifications

  • Product Type
    Sprayer (electric type)
  • Type
    Battery type atomizer
  • Hose Length (m)
    20
  • Nozzle Length (mm)
    540
  • Capacity (L)
    25
  • Nozzle
    Free adjustment of direct spray
  • Discharge Quantity(L/min)
    2.2~2.9
  • JAN Code
    4971770452152
  • Trusco Code
    458-6719
  • Features
    Easy to move due to the 25 L tank with carrier. Direct spray 4 m to make disinfection of tall trees possible. Both the tank and hose are integrated to make cleanup a breeze.
  • Mass(g)
    23500
  • Application
    Disinfection of park facilities. Weeding work. Disinfection of garden trees.
  • Power Supply
    Single-Phase 100 V
  • Power Cord Length
    5m
  • Maximum Pressure(Mpa)
    3.2
  • Specifications
    Split-phase start, single-phase motor (250 W output)
  • Nozzle Material
    Brass/Polycarbonate (PC)
  • Tank material
    Polyethylene (PE)
  • Hose material
    Vinyl Chloride (PVC)

Product Description

The 25 L tank with carrier enables easy movement. Disinfection in park facilities. Weeding. For disinfection of garden trees.

Specifications of MS-252RT25

  • Product Type
    Sprayer (electric type)
  • Type
    Battery type atomizer
  • Hose Length (m)
    20
  • Nozzle Length (mm)
    540
  • Capacity (L)
    25
  • Nozzle
    Free adjustment of direct spray
  • Discharge Quantity(L/min)
    2.2~2.9
  • JAN Code
    4971770452152
  • Trusco Code
    458-6719
  • Features
    Easy to move due to the 25 L tank with carrier. Direct spray 4 m to make disinfection of tall trees possible. Both the tank and hose are integrated to make cleanup a breeze.
  • Mass(g)
    23500
  • Application
    Disinfection of park facilities. Weeding work. Disinfection of garden trees.
  • Power Supply
    Single-Phase 100 V
  • Power Cord Length
    5m
  • Maximum Pressure(Mpa)
    3.2
  • Specifications
    Split-phase start, single-phase motor (250 W output)
  • Nozzle Material
    Brass/Polycarbonate (PC)
  • Tank material
    Polyethylene (PE)
  • Hose material
    Vinyl Chloride (PVC)
Part Number
MS-252RT25 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 27,062.00

฿ 25,256.96

SPRAYERS 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1