(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dia Spray Pressure Sprayer Accumulator Type Capacity (L) 5/7

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,089.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
5501
5701
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity (L) Trusco Code Mass
(g)

฿ 3,089.00

SPRAYERS 1 Piece(s) 12 Day(s) 5 292-1260 2370

฿ 3,457.00

SPRAYERS 1 Piece(s) 12 Day(s) 7 292-1278 2720

Basic Specifications

  • Product Type
    Sprayer (accumulation type)
  • Hose Length (m)
    2
  • Nozzle Length (mm)
    530
  • Nozzle
    1-tap
  • Features
    Excellent in usability and durability. Has a fan-shaped nozzle which spreads mist in a fan shape with an appropriate coarseness.
  • Application
    Release agent for concrete framing
  • Nozzle Material
    Stainless Steel (SUS304)
  • Tank material
    Polyethylene (PE)
  • Hose material
    Elastomer (TP)

Product Description

[Features]
· Features outstanding ease of use and durability.
· Has a fan-shaped nozzle which spreads appropriately coarse mist in a fan shape.
[Applications]
· Used as a release agent for concrete frames.

Part Number
5501
5701
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity (L) Trusco Code Mass
(g)

฿ 3,089.00

SPRAYERS 1 Piece(s) 12 Day(s) 5 292-1260 2370

฿ 3,457.00

SPRAYERS 1 Piece(s) 12 Day(s) 7 292-1278 2720

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1