Steel Double Edged Grass Cutter

Brand :
TOMBO INDUSTRY

Caution

    Product Description

    Doubled Edged Grass Cutter
    [Features]
    Favorable blade edge with applied steel.[Specifications]
    Tip Width:124mm
    Prong Length:210mm
    Overall length:1350mm
    Mass:870gm[Material]
    Blade Edge: With Steel
    Handle: Wood

    Features

    ●You can work comfortably while standing.

    Usage

    ●To weeding of the farmer as the main job.
    ●To dig a light weight.

    Specification

    ●Total Length(mm):1350
    ●Blade Length(mm):210
    ●SPQ(piece):12

    Materials

    ●Blade Edge: With Steel
    ●Handle: Wood
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat