(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Made by Mitsuyama All-Purpose "Pro Cutter" (No Spine)

Made by Mitsuyama All-Purpose "Pro Cutter" (No Spine)

You can add up to 6 items to the comparison list.

Loading...

Specifications of A-5665

  • Product Model
    Hatchet
  • Blade Length (mm)
    360
  • Blade Width (mm)
    140
  • Overall Length (mm)
    650
  • Material (blade)
    Stainless steel (SUS420)
  • Material (handle)
    Pine lumber
  • Trusco Code
    406-7169
  • Mass(g)
    3000
  • Features
    Made only of rust-resistant stainless steel.
  • Use
    For scrap wood cutting.
  • Accessories
    Casing pipe
Part Number
A-5665
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 8,243.00

MOWING / WEEDING SUPPLIES 1 Piece(s) 40 Day(s)

Basic Specifications

  • Product Model
    Hatchet
  • Blade Length (mm)
    360
  • Blade Width (mm)
    140
  • Overall Length (mm)
    650
  • Material (blade)
    Stainless steel (SUS420)
  • Material (handle)
    Pine lumber
  • Trusco Code
    406-7169
  • Mass(g)
    3000
  • Features
    Made only of rust-resistant stainless steel.
  • Use
    For scrap wood cutting.
  • Accessories
    Casing pipe

Product Description

[Features]
· Made entirely of rust-resistant stainless steel.
· Spine metal removed to prevent damaging the object to be cut.
· Pumpkins, round rice cakes and large fish, etc., can be placed on the base and cut.
[Applications]
· For cutting waste wood.

Specifications of A-5665

  • Product Model
    Hatchet
  • Blade Length (mm)
    360
  • Blade Width (mm)
    140
  • Overall Length (mm)
    650
  • Material (blade)
    Stainless steel (SUS420)
  • Material (handle)
    Pine lumber
  • Trusco Code
    406-7169
  • Mass(g)
    3000
  • Features
    Made only of rust-resistant stainless steel.
  • Use
    For scrap wood cutting.
  • Accessories
    Casing pipe
Part Number
A-5665
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 8,243.00

MOWING / WEEDING SUPPLIES 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1