- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Made by Mitsuyama Stainless Steel Sickle-Shaped Saw
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Specifications |
Trusco Code |
|
฿ 518.00
|
MOWING / WEEDING SUPPLIES
|
1 Piece(s)
|
|
1 Day(s)
|
General purpose |
249-4043 |
|
฿ 518.00
|
MOWING / WEEDING SUPPLIES
|
1 Piece(s)
|
|
1 Day(s)
|
Small |
249-4051 |
Basic Specifications
-
- Product Model
- Sickle
-
- Blade Length (mm)
- 170
-
- Blade Width (mm)
- 30
-
- Overall Length (mm)
- 210
-
- Material (blade)
- Stainless Steel (SUS440)
-
- Material (handle)
- Poplar
-
- Mass(g)
- 100
-
- Features
- High grade stainless steel is used for increased blade tip hardness incredibly sharp cutting edge, and rust resistance.
-
- Use
- For rice harvesting and weeding.
Product Description
[Features]
· Uses high-grade stainless steel and features a harder blade edge, providing excellent sharpness and rust resistance.
[Applications]
· For harvesting rice or cutting grass.
· Use the blade with regular teeth for cutting hard objects and the blade with small teeth for cutting soft objects.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Specifications |
Trusco Code |
|
฿ 518.00
|
MOWING / WEEDING SUPPLIES
|
1 Piece(s)
|
|
1 Day(s)
|
General purpose |
249-4043 |
|
฿ 518.00
|
MOWING / WEEDING SUPPLIES
|
1 Piece(s)
|
|
1 Day(s)
|
Small |
249-4051 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Achieving good sharpness and rust resistance by increasing the blade edge hardness.Specification
●Blade Length(mm):170
●Blade Width(mm):30
●Total Length(mm):335
●SPQ(piece):20Materials
●Blade: Molybdenum Copper
●Handle: Poplar Handle
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?