(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Artificial Turf Brushing Turf

Artificial Turf Brushing Turf

You can add up to 6 items to the comparison list.

Loading...

Specifications of BT-300

  • Color
    Green
  • Width(mm)
    300
  • Length(mm)
    300
  • Thickness(mm)
    19
  • Shape
    Joint type
  • Trusco Code
    397-1252
  • Features
    This Is a Mat for Removing Mud and Snow in the Lawn with Strong, Thick Brushes
  • Use
    Joint type artificial turf laid down in entrance halls and corridors
  • Material (Front Surface)
    EVA Resin
  • Mass(g)
    260
Part Number
BT-300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 428.16

ARTIFICIAL TURVES 1 Piece(s) 10 Day(s)

Basic Specifications

  • Color
    Green
  • Width(mm)
    300
  • Length(mm)
    300
  • Thickness(mm)
    19
  • Shape
    Joint type
  • Trusco Code
    397-1252
  • Features
    This Is a Mat for Removing Mud and Snow in the Lawn with Strong, Thick Brushes
  • Use
    Joint type artificial turf laid down in entrance halls and corridors
  • Material (Front Surface)
    EVA Resin
  • Mass(g)
    260

Product Description

[Features]
· Mat for removing snow and mud. With thick strong brushes built into the bristles.
· Reliably removes dirt from shoe bottoms without getting clogged up. Highly functional in areas of intense cold and excellent flexibility.
[Applications]
· Joint-type artificial turf for laying in entranceways and passageways, etc.

Specifications of BT-300

  • Color
    Green
  • Width(mm)
    300
  • Length(mm)
    300
  • Thickness(mm)
    19
  • Shape
    Joint type
  • Trusco Code
    397-1252
  • Features
    This Is a Mat for Removing Mud and Snow in the Lawn with Strong, Thick Brushes
  • Use
    Joint type artificial turf laid down in entrance halls and corridors
  • Material (Front Surface)
    EVA Resin
  • Mass(g)
    260
Part Number
BT-300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 428.16

ARTIFICIAL TURVES 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1