(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Artificial Turf Tuft Turf Roll Type (Water-Permeable Type)

Artificial Turf Tuft Turf Roll Type (Water-Permeable Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of WTH-750-91-20

  • Color
    Green
  • Width(mm)
    910
  • Length(mm)
    20000
  • Thickness(mm)
    7.5
  • Shape
    Rolled Type
  • Trusco Code
    374-9908
  • Features
    Artificial turf made with polypropylene material that has excellent durability and water permeability.
  • Use
    For Architecture, Walkways at Construction Sites, Balconies, and Rooftops, etc.
  • Material (Front Surface)
    Polypropylene (PP)
  • Material (lining)
    Synthetic Rubber (SBR)
  • Mass(g)
    15000
Part Number
WTH-750-91-20 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 16,453.50

฿ 13,152.93

ARTIFICIAL TURVES 1 Piece(s) 10 Day(s)

Basic Specifications

  • Color
    Green
  • Width(mm)
    910
  • Length(mm)
    20000
  • Thickness(mm)
    7.5
  • Shape
    Rolled Type
  • Trusco Code
    374-9908
  • Features
    Artificial turf made with polypropylene material that has excellent durability and water permeability.
  • Use
    For Architecture, Walkways at Construction Sites, Balconies, and Rooftops, etc.
  • Material (Front Surface)
    Polypropylene (PP)
  • Material (lining)
    Synthetic Rubber (SBR)
  • Mass(g)
    15000

Product Description

Rolled-type permeable artificial turf with a pile length of 7.5 mm.
[Features]
· Polypropylene-based permeable artificial turf with excellent weather resistance.
· The underside features 3 mm holes at 4 cm intervals.
[Applications]
· Ideal for outdoor use such as for passageways on building and construction sites, and verandas, rooftops, and multi-purpose facilities.

Specifications of WTH-750-91-20

  • Color
    Green
  • Width(mm)
    910
  • Length(mm)
    20000
  • Thickness(mm)
    7.5
  • Shape
    Rolled Type
  • Trusco Code
    374-9908
  • Features
    Artificial turf made with polypropylene material that has excellent durability and water permeability.
  • Use
    For Architecture, Walkways at Construction Sites, Balconies, and Rooftops, etc.
  • Material (Front Surface)
    Polypropylene (PP)
  • Material (lining)
    Synthetic Rubber (SBR)
  • Mass(g)
    15000
Part Number
WTH-750-91-20 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 16,453.50

฿ 13,152.93

ARTIFICIAL TURVES 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1