(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Artificial Turf (With Rubber)

Artificial Turf (With Rubber)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of WTF-600-91-25

  • Color
    Green
  • Width(mm)
    910
  • Length(mm)
    25000
  • Thickness(mm)
    6
  • Shape
    Rolled Type
  • Trusco Code
    374-9894
  • Features
    Artificial turf with polypropylene material rubber that can supports polypropylene and can be used at all places with easy construction / Superior in cushioning property.
  • Use
    For Architecture, Walkways at Construction Sites, Balconies, and Rooftops, etc.
  • Material (Front Surface)
    Polypropylene (PP)
  • Material (lining)
    Synthetic Rubber Foam Rubber (SBR)
  • Mass(g)
    19500
Part Number
WTF-600-91-25 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 18,040.51

฿ 13,992.22

ARTIFICIAL TURVES 1 Piece(s) 10 Day(s)

Basic Specifications

  • Color
    Green
  • Width(mm)
    910
  • Length(mm)
    25000
  • Thickness(mm)
    6
  • Shape
    Rolled Type
  • Trusco Code
    374-9894
  • Features
    Artificial turf with polypropylene material rubber that can supports polypropylene and can be used at all places with easy construction / Superior in cushioning property.
  • Use
    For Architecture, Walkways at Construction Sites, Balconies, and Rooftops, etc.
  • Material (Front Surface)
    Polypropylene (PP)
  • Material (lining)
    Synthetic Rubber Foam Rubber (SBR)
  • Mass(g)
    19500

Product Description

[Features]
· Artificial turf that employs polypropylene-based rubber. Can be laid easily and used in many different places.
· Superior cushioning.
[Applications]
· For passageways on building and construction sites; verandas and rooftops, etc.

Specifications of WTF-600-91-25

  • Color
    Green
  • Width(mm)
    910
  • Length(mm)
    25000
  • Thickness(mm)
    6
  • Shape
    Rolled Type
  • Trusco Code
    374-9894
  • Features
    Artificial turf with polypropylene material rubber that can supports polypropylene and can be used at all places with easy construction / Superior in cushioning property.
  • Use
    For Architecture, Walkways at Construction Sites, Balconies, and Rooftops, etc.
  • Material (Front Surface)
    Polypropylene (PP)
  • Material (lining)
    Synthetic Rubber Foam Rubber (SBR)
  • Mass(g)
    19500
Part Number
WTF-600-91-25 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 18,040.51

฿ 13,992.22

ARTIFICIAL TURVES 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1