(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Synthetic Turf

Synthetic Turf

You can add up to 6 items to the comparison list.

Loading...

Specifications of WT-600-91-30

  • Color
    Green
  • Width(mm)
    910
  • Length(mm)
    30000
  • Thickness(mm)
    6
  • Shape
    Rolled Type
  • Trusco Code
    363-3322
  • Features
    Artificial turf of polypropylene material that can be adopted at all places with easy construction.
  • Use
    For Architecture, Walkways at Construction Sites, Balconies, and Rooftops, etc.
  • Material (Front Surface)
    Polypropylene (PP)
  • Material (lining)
    Synthetic Rubber (SBR)
  • Mass(g)
    18000
Part Number
WT-600-91-30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 8,522.19

ARTIFICIAL TURVES 1 Piece(s) 12 Day(s)

Basic Specifications

  • Color
    Green
  • Width(mm)
    910
  • Length(mm)
    30000
  • Thickness(mm)
    6
  • Shape
    Rolled Type
  • Trusco Code
    363-3322
  • Features
    Artificial turf of polypropylene material that can be adopted at all places with easy construction.
  • Use
    For Architecture, Walkways at Construction Sites, Balconies, and Rooftops, etc.
  • Material (Front Surface)
    Polypropylene (PP)
  • Material (lining)
    Synthetic Rubber (SBR)
  • Mass(g)
    18000

Product Description

[Features]
-Artificial turf made of polypropylene material that can respond to any location due to a simple installation.
[Use]
・ For construction, passages at construction sites, verandas, rooftops, etc.

Specifications of WT-600-91-30

  • Color
    Green
  • Width(mm)
    910
  • Length(mm)
    30000
  • Thickness(mm)
    6
  • Shape
    Rolled Type
  • Trusco Code
    363-3322
  • Features
    Artificial turf of polypropylene material that can be adopted at all places with easy construction.
  • Use
    For Architecture, Walkways at Construction Sites, Balconies, and Rooftops, etc.
  • Material (Front Surface)
    Polypropylene (PP)
  • Material (lining)
    Synthetic Rubber (SBR)
  • Mass(g)
    18000
Part Number
WT-600-91-30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 8,522.19

ARTIFICIAL TURVES 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1