(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Evac Turf UZ-89

Evac Turf UZ-89

You can add up to 6 items to the comparison list.

Loading...

Specifications of F-27-2-RS

  • Color
    Green
  • Width(mm)
    910
  • Length(mm)
    20000
  • Thickness(mm)
    6.5
  • Trusco Code
    322-0621
  • Features
    Weather-resistant, highly durable, it can be used at various places
  • Use
    Veranda, terrace, etc.
  • Material (Front Surface)
    Polypropylene (PP)
  • Material (lining)
    Synthetic Rubber (SBR)
  • Mass(g)
    12000
Part Number
F-27-2-RS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 10,772.00

ARTIFICIAL TURVES 1 Piece(s) 10 Day(s)

Basic Specifications

  • Color
    Green
  • Width(mm)
    910
  • Length(mm)
    20000
  • Thickness(mm)
    6.5
  • Trusco Code
    322-0621
  • Features
    Weather-resistant, highly durable, it can be used at various places
  • Use
    Veranda, terrace, etc.
  • Material (Front Surface)
    Polypropylene (PP)
  • Material (lining)
    Synthetic Rubber (SBR)
  • Mass(g)
    12000

Product Description

[Features]
· Excellent weather resistance and durability, and can be used in many different places.
[Applications]
· Verandas, terraces, etc.

Specifications of F-27-2-RS

  • Color
    Green
  • Width(mm)
    910
  • Length(mm)
    20000
  • Thickness(mm)
    6.5
  • Trusco Code
    322-0621
  • Features
    Weather-resistant, highly durable, it can be used at various places
  • Use
    Veranda, terrace, etc.
  • Material (Front Surface)
    Polypropylene (PP)
  • Material (lining)
    Synthetic Rubber (SBR)
  • Mass(g)
    12000
Part Number
F-27-2-RS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 10,772.00

ARTIFICIAL TURVES 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1