(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Unit Turf α

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 109.53 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MR-001-290-9
MR-001-293-9
MR-001-294-9
MR-001-378-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(mm)
Thickness
(mm)
Details Model Type Trusco Code Mass
(g)

฿ 109.53

ARTIFICIAL TURVES 1 Piece(s) 19 Day(s) 75 75 17 Edging Piece Cornered edges 409-6614 30

฿ 191.44

ARTIFICIAL TURVES 1 Piece(s) 14 Day(s) 75 300 17 Edging Piece Ramp Edge Male 409-6622 115

฿ 213.34

ARTIFICIAL TURVES 1 Piece(s) 19 Day(s) 75 300 17 Edging Piece Ramp Edge Female 409-6631 120

฿ 430.85

ARTIFICIAL TURVES 1 Piece(s) Quote 300 300 28 Main Unit - 409-6649 415

Basic Specifications

  • Color
    Green
  • Shape
    Joint type
  • Features
    The joint system makes it easy to combine your preferred sizes / Heat resistance prevents discoloration and decay and even prevents distortion under direct sunlight / With electrical discharge chop function to protect against static electricity
  • Use
    For roofs, game house facilities, pool-side, balcony, entrance/exit, etc.
  • Material
    Specially Compounded EVA Resin (Ethylene/Vinyl Acetate Copolymer), Special Electrical Discharge Processing

Product Description

[Features]
· Joint-type that can be easily joined together to make the desired size.
· Has good thermal resistance that helps prevent deformation under direct sunlight, so there are almost no concerns with the turf changing color or decomposing.
· Includes a discharging conductor to prevent the buildup of static electricity.
· Fire retardancy conforming product. Fire retardancy license number (EO.980098)
[Applications]
· Rooftops, playgrounds, poolside, verandas and entranceways, etc.

Part Number
MR-001-290-9
MR-001-293-9
MR-001-294-9
MR-001-378-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Length
(mm)
Thickness
(mm)
Details Model Type Trusco Code Mass
(g)

฿ 109.53

ARTIFICIAL TURVES 1 Piece(s) 19 Day(s) 75 75 17 Edging Piece Cornered edges 409-6614 30

฿ 191.44

ARTIFICIAL TURVES 1 Piece(s) 14 Day(s) 75 300 17 Edging Piece Ramp Edge Male 409-6622 115

฿ 213.34

ARTIFICIAL TURVES 1 Piece(s) 19 Day(s) 75 300 17 Edging Piece Ramp Edge Female 409-6631 120

฿ 430.85

ARTIFICIAL TURVES 1 Piece(s) Quote 300 300 28 Main Unit - 409-6649 415

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1