(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Artificial Turf HC Turf (Inner Winding)

Artificial Turf HC Turf (Inner Winding)

You can add up to 6 items to the comparison list.

Loading...

Specifications of HC200S(U)

  • Color
    Green
  • Width(mm)
    910
  • Length(mm)
    30000
  • Thickness(mm)
    6
  • Trusco Code
    377-8657
  • Features
    Can be laid easily and quickly because of the inwardly rolled artificial turf. Can be conveniently and easily laid in balcony etc.
  • Use
    Securing pedestrian passage at construction sites / Pedestrian passages around construction sites / Securing safety identified separate passages at painting and civil engineering worksites
  • Material (Front Surface)
    Polypropylene (PP)
  • Material (lining)
    Synthetic Rubber (SBR)
  • Mass(g)
    16000
Part Number
HC200S(U)
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 10,703.00

ARTIFICIAL TURVES 1 Piece(s) 10 Day(s)

Basic Specifications

  • Color
    Green
  • Width(mm)
    910
  • Length(mm)
    30000
  • Thickness(mm)
    6
  • Trusco Code
    377-8657
  • Features
    Can be laid easily and quickly because of the inwardly rolled artificial turf. Can be conveniently and easily laid in balcony etc.
  • Use
    Securing pedestrian passage at construction sites / Pedestrian passages around construction sites / Securing safety identified separate passages at painting and civil engineering worksites
  • Material (Front Surface)
    Polypropylene (PP)
  • Material (lining)
    Synthetic Rubber (SBR)
  • Mass(g)
    16000

Product Description

[Features]
· Artificial turf is rolled right-side inward, allowing it to be laid quickly and easily.
· Can be laid easily on verandas, etc.
[Applications]
· Marking off passageways at construction sites.
· Passageways around building construction sites.
· Marking off safe passageways at painting or civil engineering work sites.

Specifications of HC200S(U)

  • Color
    Green
  • Width(mm)
    910
  • Length(mm)
    30000
  • Thickness(mm)
    6
  • Trusco Code
    377-8657
  • Features
    Can be laid easily and quickly because of the inwardly rolled artificial turf. Can be conveniently and easily laid in balcony etc.
  • Use
    Securing pedestrian passage at construction sites / Pedestrian passages around construction sites / Securing safety identified separate passages at painting and civil engineering worksites
  • Material (Front Surface)
    Polypropylene (PP)
  • Material (lining)
    Synthetic Rubber (SBR)
  • Mass(g)
    16000
Part Number
HC200S(U)
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 10,703.00

ARTIFICIAL TURVES 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1