(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nylon Cutter Winding Master M

Nylon Cutter Winding Master M

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of F202

  • Product Type
    Lawn Mower
  • Power source type
    Electric type
  • Details Model
    Winding Expert M
  • Trusco Code
    382-2656
  • Compatible code
    φ3.3 mm or less
  • Summary
    With square 2.4 mm Nylon Cord 3 m
  • Mass(g)
    250
  • Features
    Cord can be replaced without disassembly while attached to a mower. Tapping while rotating causes the cord to come out automatically.
Part Number
F202
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,756.00

BRUSH CUTTERS 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Type
    Lawn Mower
  • Power source type
    Electric type
  • Details Model
    Winding Expert M
  • Trusco Code
    382-2656
  • Compatible code
    φ3.3 mm or less
  • Summary
    With square 2.4 mm Nylon Cord 3 m
  • Mass(g)
    250
  • Features
    Cord can be replaced without disassembly while attached to a mower. Tapping while rotating causes the cord to come out automatically.

Specifications of F202

  • Product Type
    Lawn Mower
  • Power source type
    Electric type
  • Details Model
    Winding Expert M
  • Trusco Code
    382-2656
  • Compatible code
    φ3.3 mm or less
  • Summary
    With square 2.4 mm Nylon Cord 3 m
  • Mass(g)
    250
  • Features
    Cord can be replaced without disassembly while attached to a mower. Tapping while rotating causes the cord to come out automatically.
Part Number
F202
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,756.00

BRUSH CUTTERS 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Cords can be replaced without disassembling while being attached to a grass cutter.
●By hitting while rotating, the cord will come out automatically.
●Hard to crack since using nylon resin. 
●Very Light and High Usability

Specification

●Type:Automatic Payout Type
●Comments:Square 2.4mm Nylon Cord 3m
●SPQ(piece):10
●Compatible Model: Bush cutter other than KINBOSHI made products.