(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nylon Cutter for Strimmer (2-Step Insertion Type)

Nylon Cutter for Strimmer (2-Step Insertion Type)

You can add up to 6 items to the comparison list.

Loading...

Specifications of 90541

  • Hole Diameter(mm)
    25.4
  • Number of Teeth
    2
  • Maximum Operating Rotational Speed(rpm)
    11000
  • Trusco Code
    419-5418
  • Mass(g)
    142
  • Features
    Simply insert to set up.
  • Use
    For mowing the edges of walls, fences, electric fences, etc.
  • Material
    Nylon
Part Number
90541
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 840.00

BRUSH CUTTERS 1 Piece(s) 10 Day(s)

Basic Specifications

  • Hole Diameter(mm)
    25.4
  • Number of Teeth
    2
  • Maximum Operating Rotational Speed(rpm)
    11000
  • Trusco Code
    419-5418
  • Mass(g)
    142
  • Features
    Simply insert to set up.
  • Use
    For mowing the edges of walls, fences, electric fences, etc.
  • Material
    Nylon

Product Description

Simple structure: just insert. For trimming the edges of walls, fences and electric fences, etc.

Specifications of 90541

  • Hole Diameter(mm)
    25.4
  • Number of Teeth
    2
  • Maximum Operating Rotational Speed(rpm)
    11000
  • Trusco Code
    419-5418
  • Mass(g)
    142
  • Features
    Simply insert to set up.
  • Use
    For mowing the edges of walls, fences, electric fences, etc.
  • Material
    Nylon
Part Number
90541
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 840.00

BRUSH CUTTERS 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1