(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

String Trimmer Chip Saw Mr. Shitagari (for Forest Weeding, Zigzag Blade)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,017.15 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
99069
99070
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Major Diameter
(mm)
Trusco Code Mass
(g)

฿ 1,017.15

BRUSH CUTTERS 1 Piece(s) 10 Day(s) 230 419-5477 313

฿ 1,017.15

BRUSH CUTTERS 1 Piece(s) 10 Day(s) 255 419-5485 379

Basic Specifications

  • Blade Thickness(mm)
    2
  • Hole Diameter(mm)
    25.4
  • Number of Teeth
    60
  • Maximum Operating Rotational Speed(rpm)
    11000
  • Features
    All-purpose chipsaw with many teeth for cutting weeds, bamboo grass and bamboo.
  • Use
    For Woodland Weeding.
  • Blade Part
    Carbide tip

Product Description

[Features]
· All-purpose tip saw with a large number of blades, allowing you to cut even brushwood, bamboo grass and bamboo.
· Uses lightweight mesh-type base metal to make work easier.
· Economical with amazingly good cost performance.
[Applications]
· For clearing brushwood in forests.

Part Number
99069
99070
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Major Diameter
(mm)
Trusco Code Mass
(g)

฿ 1,017.15

BRUSH CUTTERS 1 Piece(s) 10 Day(s) 230 419-5477 313

฿ 1,017.15

BRUSH CUTTERS 1 Piece(s) 10 Day(s) 255 419-5485 379

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1