1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sumico Gear Special Oil

OIL ADDITIVES

Sumico Gear Special Oil
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,450.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·A gear oil additive containing molybdenum that prevents wear, noise, and oil temperature rise.
·Highly viscous oil base is effective in preventing damage such as pitching and scoring of gears.
[Applications]
·Gear oil for various speed reducers, worm gears, etc.
·For initial break-in lubrication that tends to generate heat in various machines

Part Number
GO-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 2,450.37

OIL ADDITIVES 4 Piece(s) 6 Day(s) 1 Can (1 L)

Loading...

  1. 1

Basic Information

Product Type Lubricant Viscosity ISO VG460 Standard Dosage 5〜10%
Color Black Material: Primary Component Mineral Oil, Molybdenum Disulfide Body / Option Main Body
Trusco Code 123-2258 Mass(g) 1060 Features The high viscosity oil base prevents gear pitching, scoring and other damage effectively.
Use Gear oil of various speed reducers, worm gears to which load is applied. Gear oil for various speed reducers, worm gears to which load is applied at the time of initial running-in lubrication which makes heat generation easy for various machinery. Amount Of Content 1 Can (1 L)