(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Portable Light, Rechargeable Type High Luminosity LED Light

Portable Light, Rechargeable Type High Luminosity LED Light

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of JL-335

  • Product Type
    LED Type
  • Type
    Handset Type
  • Special Purpose
    Waterproof
  • Maximum Lighting Time (h)
    3.5
  • Power Supply
    Rechargeable Battery
  • Total Luminous Flux(lm)
    335
  • Outer Diameter(mm)
    35.5
  • Overall Length(mm)
    140
  • Trusco Code
    414-3906
  • Mass(g)
    144
  • Material
    Aluminum
  • Accessory
    AC Adapter (100-240 V), 12 V Car Charger (12-24 V), Nylon Bag
  • Protection Grade
    IPX4
  • Charge time
    3 hours
  • Amount Of Content
    1 pc.
Part Number
JL-335
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 6,975.00

LED FLASHLIGHTS 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    LED Type
  • Type
    Handset Type
  • Special Purpose
    Waterproof
  • Maximum Lighting Time (h)
    3.5
  • Power Supply
    Rechargeable Battery
  • Total Luminous Flux(lm)
    335
  • Outer Diameter(mm)
    35.5
  • Overall Length(mm)
    140
  • Trusco Code
    414-3906
  • Mass(g)
    144
  • Material
    Aluminum
  • Accessory
    AC Adapter (100-240 V), 12 V Car Charger (12-24 V), Nylon Bag
  • Protection Grade
    IPX4
  • Charge time
    3 hours
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A model of high product quality made with hard alumite specifications.
· The silicon lens distributes uniform lighting on the irradiated surface.
· The brightness can be adjusted between 2 levels (high/low). It has a blinking function.

Specifications of JL-335

  • Product Type
    LED Type
  • Type
    Handset Type
  • Special Purpose
    Waterproof
  • Maximum Lighting Time (h)
    3.5
  • Power Supply
    Rechargeable Battery
  • Total Luminous Flux(lm)
    335
  • Outer Diameter(mm)
    35.5
  • Overall Length(mm)
    140
  • Trusco Code
    414-3906
  • Mass(g)
    144
  • Material
    Aluminum
  • Accessory
    AC Adapter (100-240 V), 12 V Car Charger (12-24 V), Nylon Bag
  • Protection Grade
    IPX4
  • Charge time
    3 hours
  • Amount Of Content
    1 pc.
Part Number
JL-335
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 6,975.00

LED FLASHLIGHTS 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1