(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LED Clip Light - Total Luminous Flux 30 lm

LED Clip Light - Total Luminous Flux 30 lm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TLC-321N

  • Product Type
    Clip Type
  • Type
    LED
  • Total Luminous Flux(lm)
    30
  • Width(mm)
    28.5
  • Depth(mm)
    103
  • Height(mm)
    65.5
  • Trusco Code
    374-5996
  • Mass(g)
    36
  • Material
    Plastic
  • Power Supply
    AAA Type Alkaline Batteries x 3 (Sold Separately)
  • Precautions
    The light bulb cannot be replaced. Never look straight into an LED.
  • Amount Of Content
    1 pc.
Part Number
TLC-321N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 961.67

LED FLASHLIGHTS 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    Clip Type
  • Type
    LED
  • Total Luminous Flux(lm)
    30
  • Width(mm)
    28.5
  • Depth(mm)
    103
  • Height(mm)
    65.5
  • Trusco Code
    374-5996
  • Mass(g)
    36
  • Material
    Plastic
  • Power Supply
    AAA Type Alkaline Batteries x 3 (Sold Separately)
  • Precautions
    The light bulb cannot be replaced. Never look straight into an LED.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A flexible clip that rotates 360° and can be easily attached anywhere.
· By attaching the clip to a helmet, hat, pocket, etc., various work can be done with hands free.

Specifications of TLC-321N

  • Product Type
    Clip Type
  • Type
    LED
  • Total Luminous Flux(lm)
    30
  • Width(mm)
    28.5
  • Depth(mm)
    103
  • Height(mm)
    65.5
  • Trusco Code
    374-5996
  • Mass(g)
    36
  • Material
    Plastic
  • Power Supply
    AAA Type Alkaline Batteries x 3 (Sold Separately)
  • Precautions
    The light bulb cannot be replaced. Never look straight into an LED.
  • Amount Of Content
    1 pc.
Part Number
TLC-321N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 961.67

LED FLASHLIGHTS 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Easy to install anywhere since it is a flexible clip that rotates 360°.

Specification

●Total Luminous Flux(lm):30
●W x D x H(mm):28.5 x 105 x 65.5
●SPQ(piece):12
●Power Supply: AAA Alkaline Dry Battery(3 pieces) Sold Separately
●Max Lighting Time When Using Alkaline Battery: Approx. 35 Hours

Materials

●Body: Plastic