(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Portable Light, Aluminum LED Light Key Holder Type

Portable Light, Aluminum LED Light Key Holder Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KHL-15A

  • Product Type
    LED Type
  • Type
    Key Holder Type
  • Special Purpose
    Drip-Proof
  • Maximum Lighting Time (h)
    8.5
  • Power Supply
    Button buttery
  • Total Luminous Flux(lm)
    15
  • Outer Diameter(mm)
    12
  • Overall Length(mm)
    38
  • Number of batteries(pc.)
    4
  • Trusco Code
    414-3914
  • Mass(g)
    9
  • Material
    Aluminum
  • Amount Of Content
    1 pc.
Part Number
KHL-15A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 541.67

LED FLASHLIGHTS 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    LED Type
  • Type
    Key Holder Type
  • Special Purpose
    Drip-Proof
  • Maximum Lighting Time (h)
    8.5
  • Power Supply
    Button buttery
  • Total Luminous Flux(lm)
    15
  • Outer Diameter(mm)
    12
  • Overall Length(mm)
    38
  • Number of batteries(pc.)
    4
  • Trusco Code
    414-3914
  • Mass(g)
    9
  • Material
    Aluminum
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Small portable model that can be installed in various places, including as key and bag fasteners.

Specifications of KHL-15A

  • Product Type
    LED Type
  • Type
    Key Holder Type
  • Special Purpose
    Drip-Proof
  • Maximum Lighting Time (h)
    8.5
  • Power Supply
    Button buttery
  • Total Luminous Flux(lm)
    15
  • Outer Diameter(mm)
    12
  • Overall Length(mm)
    38
  • Number of batteries(pc.)
    4
  • Trusco Code
    414-3914
  • Mass(g)
    9
  • Material
    Aluminum
  • Amount Of Content
    1 pc.
Part Number
KHL-15A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 541.67

LED FLASHLIGHTS 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1