(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Explosion-proof LED portable lamp

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,314.95 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LED-3W
PEP-03D
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Rated Lifespan
(Time)
Overall Length
(mm)
Light Color Mass
(g)
Outer Diameter
(mm)
Accessory Power supply details Ignition Temperature

฿ 3,314.95

LED FLASHLIGHTS 1 Piece(s) 19 Day(s) Replacement Bulb Approximately 10,000 - Super High Brightness LED (3 W / 4.5 V) Private Sphere 85 - - - -

฿ 11,701.59

LED FLASHLIGHTS 1 Piece(s) 1 Day(s) - About 10,000 hours (to Half Brightness) 173 - 1450 127 Shoulder strap D Batteries (3 pieces) Sold Separately G5

Basic Specifications

  • Brightness(lm)
    150
  • Special Purpose
    Explosion Proofing
  • Explosive Grade
    2
  • Maximum Lighting Time
    72

Product Description

[Features]
·The LED lamp designed to not heating up, and flameproof structure is excellent in impact resistance.
[Applications]
·For places handling flammable liquids such as tank trucks and drums and flammable gases.
·For lighting at time of painting booth inspection such as during constructions.

Part Number
LED-3W
PEP-03D
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Rated Lifespan
(Time)
Overall Length
(mm)
Light Color Mass
(g)
Outer Diameter
(mm)
Accessory Power supply details Ignition Temperature

฿ 3,314.95

LED FLASHLIGHTS 1 Piece(s) 19 Day(s) Replacement Bulb Approximately 10,000 - Super High Brightness LED (3 W / 4.5 V) Private Sphere 85 - - - -

฿ 11,701.59

LED FLASHLIGHTS 1 Piece(s) 1 Day(s) - About 10,000 hours (to Half Brightness) 173 - 1450 127 Shoulder strap D Batteries (3 pieces) Sold Separately G5

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1