(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Molykote® L-8030 Lubricant (Dry Membrane Lubricant)

Molykote® L-8030 Lubricant (Dry Membrane Lubricant)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of L-8030-10

  • Type
    Spray
  • Function
    Dry Coating
  • Operating Temperature Range
    -65~150℃
  • Main body: option
    Main Body
  • Trusco Code
    395-1227
  • Mass(g)
    1200
  • Color
    White
  • Application
    Lubrication of audio equipment, precision instruments, optical devices. Lubrication of rubber parts and plastic parts. Grating sound prevention.
  • Main Ingredient
    Perfluoropolyether, Fluorine Resin (PTFE), Fluorine-Based Non-Flammable Solvent
  • Amount Of Content
    1 Can (1 kg)
Part Number
L-8030-10 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 17,082.00

฿ 15,715.44

LUBRICATION SPRAYS 1 Piece(s) 12 Day(s) 1 Can (1 kg)

Basic Specifications

  • Type
    Spray
  • Function
    Dry Coating
  • Operating Temperature Range
    -65~150℃
  • Main body: option
    Main Body
  • Trusco Code
    395-1227
  • Mass(g)
    1200
  • Color
    White
  • Application
    Lubrication of audio equipment, precision instruments, optical devices. Lubrication of rubber parts and plastic parts. Grating sound prevention.
  • Main Ingredient
    Perfluoropolyether, Fluorine Resin (PTFE), Fluorine-Based Non-Flammable Solvent
  • Amount Of Content
    1 Can (1 kg)

Product Description

[Features]
· Excellent lubrication of rubber and plastics.
· Dries quickly and forms a translucent film that is not sticky.
· Uses nonflammable solvents with a 0 ozone depletion.
· Suitable for dipping and brushing.

[Application]
· Lubrication of acoustic equipment, precision instruments, and optical equipment.
· Lubrication of rubber and plastic parts.
· Squeak reduction.

Specifications of L-8030-10

  • Type
    Spray
  • Function
    Dry Coating
  • Operating Temperature Range
    -65~150℃
  • Main body: option
    Main Body
  • Trusco Code
    395-1227
  • Mass(g)
    1200
  • Color
    White
  • Application
    Lubrication of audio equipment, precision instruments, optical devices. Lubrication of rubber parts and plastic parts. Grating sound prevention.
  • Main Ingredient
    Perfluoropolyether, Fluorine Resin (PTFE), Fluorine-Based Non-Flammable Solvent
  • Amount Of Content
    1 Can (1 kg)
Part Number
L-8030-10 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 17,082.00

฿ 15,715.44

LUBRICATION SPRAYS 1 Piece(s) 12 Day(s) 1 Can (1 kg)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1